ADS7056 Ultra-Low-Power Ultra-Small-Size 14-Bit 2.5MSPS SAR ADC Performance Demonstration Kit (PDK)
ADS7056EVM-PDK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

The ADS7056 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS7056 successive approximation register (SAR) analog-to-digital converter (ADC), which is a single-ended input, 14-bit, 2.5-MSPS device. The ADS7056EVM-PDK includes the ADS7056 EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over USB for data capture and analysis.

Features
  • Hardware and software required for diagnostic testing, as well as accurate performance evaluation of ADS7056 SAR ADC
  • USB powered; no external power supply required
  • PHI controller provides convenient communication interface to ADS7056 ADC over a USB 2.0 (or higher) for power delivery, as well as digital input and output
  • Easy-to-use evaluation software for Microsoft® Windows® 7, 64-bit operating systems
  • Software suite includes graphical tools for:
    • Data capture
    • Histogram analysis
    • Spectral analysis
    • Linearity analysis
    • Suite also has provision for exporting data to a text file for post processing

What's Included

  • ADS7056 EVM board
  • PHI EVM controller
  • USB cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADS7056EVM-PDK:
ADS7056 Ultra-Low-Power Ultra-Small-Size 14-Bit 2.5MSPS SAR ADC Performance Demonstration Kit (PDK)

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2497 30 Mar 2017
User guides (2)
Title Type Size (KB) Date
PDF 4815 31 Mar 2017
PDF 354 09 Mar 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (5)

Part Number Name Product Family
ADS7056  14-Bit 2.5MSPS Ultra-Low-Power Ultra-Small-Size SAR ADC With SPI Interface  Analog-to-digital converters (ADCs) 
LM7705  Low Noise Negative Bias Generator  DC/DC switching regulators 
OPA836  Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp  Operational amplifiers (op amps) 
REF1933  Dual Output Vref and Vref/2 Voltage Reference  Voltage references 
SN74AVC4T245  4-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles