ADS8325EVM-PDK

ADS8325 Performance Development Kit

ADS8325EVM-PDK

Order now

Overview

The ADS8325EVM-PDK is a complete evaluation/demonstration kit, which combines ADS8325EVM with the DSP-based MMB0 board as a motherboard. The mother board and the ADCPro™ evaluation software are supplied for use with a personal computer running Microsoft&#153 Windows operating system. This combination of boards allows the complete evaluation of the ADS8325 device.

Features
  • Easy-to-use evaluation software for Microsoft™ Windows
  • Data collection to text files
  • Built-in analysis tools including scope, FFT, and histogram displays
  • Complete control of board settings
  • Easily expandable with new analysis plug-in tools from Texas Instruments
Precision ADCs
ADS8325 16-Bit, 100kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC
Download View video with transcript Video

Order & start development

Evaluation board

ADS8325EVM-PDK — ADS8325 Performance Development Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

ADS8325EVM-PDK-SW — Software for ADS8325EVM-PDK; requires ADCPRO

lock = Requires export approval (1 minute)
GUI for evaluation module (EVM)

ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software

Supported products & hardware
Download options

ADCPRO Analog-to-digital converter pro (ADCPro™) evaluation software

close
Latest version
Version: 2.0.1
Release date: 16 Feb 2024
lock ADCPRO-installer.exe  — 268928 K

GUI Installer

Checksum
lock = Requires export approval (1 minute)
Hardware development
ADS1120EVM ADS1120 Evaluation Module ADS1220EVM ADS1220 evaluation module ADS1256EVM-PDK ADS1256 Performance Demonstration Kit ADS1259EVM-PDK ADS1259 Performance Demonstration Kit ADS1282EVM-PDK ADS1282 performance demonstration kit ADS7924EVM-PDK ADS7924 Performance Demonstration Kit ADS7945EVM-PDK ADS7945 Performance Demonstration Kit ADS7957EVM-PDK ADS7957 Performance Demonstration Kit ADS7961EVM-PDK ADS7961 Performance Demonstration Kit ADS8028EVM-PDK ADS8028 Performance Demonstration Kit ADS8320EVM-PDK ADS8320 Performance Development Kit ADS8325EVM-PDK ADS8325 Performance Development Kit ADS8326EVM-PDK ADS8326 Performance Development Kit ADS8339EVM-PDK ADS8339 16-bit, 250-kSPS, miniature SAR ADC evaluation module performance demonstration kit (PDK) ADS8638EVM-PDK ADS8638 Performance Demonstration Kit ADS7924EVM ADS7924 Evaluation Module

Documentation

Release Infomation

ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide MSOP-8EVM and MSOP-8EVM-PDK User's Guide (Rev. A) 02 Feb 2016
Certificate ADS8325EVM-PDK EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet 16-Bit, High-Speed, 2.7V to 5V microPower Sampling A/D Converter datasheet (Rev. C) 13 Aug 2007

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos