ADS8910B 18-Bit 1MSPS SAR ADC EVM Performance Demonstration Kit (PDK)
ADS8910BEVM-PDK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Key Document

- ADS8910BEVM-PDK
(PDF 3872 KB)
01 Jul 2016

- ADS8910EVM-PDK Quick Start Guide
(PDF 568 KB)
16 Mar 2016
Description
The ADS8910B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8910B successive-approximation register (SAR) analog-to-digital converter (ADC). The ADS8910EVM-PDK includes the ADS8910B EVM board and precision host interface (PHI) controller board that enables the accompanying computer software.
Features
- Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8910B ADC
- USB powered; no external power supply required
- PHI controller provides convenient communication interface to ADS8910B ADC over a USB 2.0 (or higher) for power delivery, as well as digital input and output
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
- Software suite includes graphical tools for
- Data capture
- Histogram analysis
- Spectral analysis
- Linearity analysis
- Reference settling analysis
- Software suite has a provision for exporting data to a text file for post processing
What's Included
- ADS8910B evaluation module
- PHI controller board
- USB cable
- ADS8910BEVM-PDK Quick Start Guide
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
ADS8910BEVM-PDK: |
$149.00(USD) |
Pricing may vary.
|
ACTIVE | |||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Items apply.
Technical Documents
Datasheet (1)
Title | Type | Size (KB) | Date |
3380 | 26 Jan 2018 |
User guides (1)
Title | Type | Size (KB) | Date |
3872 | 01 Jul 2016 |
More literature (2)
Title | Type | Size (KB) | Date |
---|---|---|---|
38 | 02 Jan 2019 | ||
568 | 16 Mar 2016 |
Related Products
Software (1)
-
(ZIP, 345082 KB) 27 Aug 2018
TI Devices (6)
Part Number | Name | Product Family |
---|---|---|
ADS8910B | 18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface | Analog-to-digital converters (ADCs) |
ADS8912B | 18-Bit, 500-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface | Analog-to-digital converters (ADCs) |
ADS8914B | 18-Bit, 250-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface | Analog-to-digital converters (ADCs) |
OPA376 | Precision, Low Noise, Low Iq Operational Amplifier | Operational amplifiers (op amps) |
OPA625 | High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling | Operational amplifiers (op amps) |
REF5050 | 3 µVpp/V Noise, 3 ppm/°C Drift Precision Series Voltage Reference | Voltage references |
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.