AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module AFE2256EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The AFE2256EVM is a compact USB based evaluation kit for evaluating the AFE2256 COF, a 256-channel analog front-end. The EVM is self-contained with DACs and power generation on-board which greatly reduces its dependency on external equipment. The kit consists of an EVM and two separate COF adapters along with easy-to-use software that allows performance evaluation of the COF devices. The COF Adapter is detachable and thus multiple COF Adapters can be evaluated using a single EVM setup. The USB 2.0 interface provides fast configuration downloads and FPGA-PC communication through a microcontroller.

Features
  • Allows quick evaluation of AFE2256 COF devices (externally detachable)
  • GUI software allows easy control of AFE2256 device modes and functions
  • On board 3.3V and 1.8V DUT power generation
  • On board FPGA based pattern generation and data acquisition
  • Communicates with Personal Computer through a USB 2.0 interface

What's Included
  • 2 COF Adapter Boards
  • AFE2256 FPGA Board
  • USB 2.0 Cable
  • Power Cable
Order Now
Part Number Buy from Texas Instruments or Third Party Status

AFE2256EVM:
AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module

$899.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 520 24 Nov 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (7)

Part Number Name Product Family
AFE2256  256-channel analog front end (AFE) for digital X-ray flat-panel detectors  Medical AFEs 
AFE2257  256-channel analog front end (AFE) for digital X-ray flat-panel detectors w/ HD capacitor  Medical AFEs 
DAC9881  18-bit, single-channel, low-noise, voltage output DAC for high accuracy applications  Digital-to-analog converters (DACs) 
LMP7731  Single 2.9 nV/sqrt(Hz) Low Noise, Precision, RRIO Amplifier  Operational amplifiers (op amps) 
LMP7732  Dual 2.9 nV/sqrt(Hz) Low Noise, Precision, RRIO Amplifier  Operational amplifiers (op amps) 
LP38798  800-mA Ultra-Low-Noise, High-PSRR LDO  Power management 
TPS75003  Integrated and Configurable Power Management IC (PMIC) with 2 Buck Controllers and 1 LDO  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles