AFE7444EVM is a prototype evaluation module available in limited quantities.
AFE7444EVM
AFE7444 quad-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC evaluation module
AFE7444EVM
Overview
The AFE7444 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit and four-receive (4T4R) channels simultaneously. The module evaluates the AFE7444 device, which is a quad-channel RF-sampling analog front end (AFE) with 14-bit 9-GSPS digital-to-analog converters (DACs), 14-bit 3-GSPS analog-to-digital converters (ADCs), and on-chip integrated PLL/VCO for high-frequency clock generation for DACs and ADCs.
AFE7444EVM has options to use dual digital up converters and down converters in each channel to synthesize and digitize multiple wideband signals with high dynamic range simultaneously. On-chip integrated digital step attenuator (DSA) for the receiver channels and DSA-equivalent functionality for the transmitter channels are supported. Eight JESD204B-compatible serializer/deserializer (SerDes) transceivers running up to 15 Gbps can be used for providing inputs and outputs to/from the AFE7444 device through the onboard FMC connector.
AFE7444EVM includes the LMK04828 clock generator for providing a reference signal to the AFE on-chip PLL and for generating the required SYSREF signals for the JESD204B protocol. Also included is the option for providing an ultra-low-phase noise external clocking solution.
AFE7444EVM implements an efficient low-dropout (LDO)-less power-management solution using only DC-DC converters for the required power rails. The design interfaces with the TI pattern/capture card solution (TSW14J57EVM), as well as many FPGA development kits.
Features
- Allows evaluation of 4T4R RF-sampling AFE7444 solutions
- JESD204B data interface to simplify digital interface; compliant up to 15-Gbps lane rates
- Supports JESD204B subclass 1 for synchronization and compatibility
- Option for DC-DC-based LDO-less power-management solution
- Onboard clocking solution supported with LMK04828 and for generating SYSREF
- On-chip interpolation/decimation filter inputs/outputs sample data at reduced sample rates and improved SNR
- AFE7444 evaluation module
- USB cable
- Power cable
RF-sampling transceivers
Buck converters (integrated switch)
Clock jitter cleaners & synchronizers
Get started
- Order the evaluation board - AFE7444EVM
- Order (if needed) the FPGA capture card - TSW14J57EVM
- Read the evaluation board user's guide
- Make sure you have or buy the necessary power supplies for both boards
- Download and install the GUI for the evaluation board
- Download and install HSDCPro software for the TSW14J57EVM capture card
Order & start development
AFE7444EVM — AFE7444 quad-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC evaluation module
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | AFE7444EVM and AFE7422EVM User's Guide | 10 Oct 2018 | |
Certificate | AFE7444EVM EU Declaration of Conformity (DoC) | 02 Jan 2019 |
Related design resources
Hardware development
EVALUATION BOARD
Software development
SUPPORT SOFTWARE
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.