AMC6821EVM-PDK Evaluation Module
AMC6821EVM-PDK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The AMC6821EVM-PDK from TI is a board that uses the USB-MODEVM as the host platform connected to the AMC6821EVM. With this arrangement the EVM-PDK can be used as a complete thermal management kit solution with several fan hardware configurations and temperature sensing options. The cables are directly mapped from the USB-MODEVM to the AMC6821EVM on the PDK platform, avoiding the need for building custom cables for joint board operation.

Features
  • Connectors (J2 and P2) provide pass through connection from the PDK to the AMC6821EVM
  • The J1 header is included for easy plug-in of standard connectors that come with a majority of cooling fans
  • The only required power connection for the USB-MODEVM is the USB cable
  • Each power supply has an LED that lights when the supply is active
  • Power for the USB-MODEVM (PDK) can be supplied in three ways, USB , Lab Power, or 6-10 VDC wall mount supply (not included)

Free Evaluation Tool Description

Software:

Download AMC6821EVM_Software_Application_Installer_R2.zip

Order Now
Part Number Buy from Texas Instruments or Third Party Status

AMC6821EVM-PDK:
AMC6821EVM-PDK Evaluation Module

$499.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 3404 23 Feb 2009
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
AMC6821  1 remote and local temp sensor with automatic fan speed control and fault detection  Temperature sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles