TI Precision Amplifier Quickstart Kit

(ACTIVE) AMPQUICKKIT-EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TI Precision Amplifier Quickstart Kit simplifies op amp selection, design, and evaluation with samples of six op amps and an evaluation module for prototyping surface-mount ICs. The kit is the perfect starting point for your amplifier designs.

You may also be interested in TI Precision Labs, the industry’s first comprehensive online classroom for analog engineers. Browse courses

Features

The kit includes:

  • Six samples: Three low-power, low-voltage amplifiers and three low-power, wide-supply amplifiers. See the table below for the complete list.
  • DIP Adapter Evaluation Module (DIP-ADAPTER-EVM) for prototyping surface-mount ICs. The EVM supports the following package types: D or U (SOIC-8), PW (TSSOP-8), DGK (MSOP-8), DBV (SOT23-6, SOT23-5 and SOT23-3), DCK (SC70-6 and SC70-5) and DRL (SOT563-6).

 

Device Iq
(max, mA)
Bandwidth
(MHz)
Slew Rate
(V/µs)
Offset
(max, mV)
Noise
(nV/rtHz)
Supply Range
(min to max, V)
Low-voltage OPA31x family: Best-in-class bandwidth-to-power ratio with microPower and RRIO
OPA313 0.06 1 0.5 2.5 25 1.8 to 5.5
OPA314 0.19 3 1.5 2.5 14 1.8 to 5.5
OPA316 0.5 10 6 2.5 11 1.8 to 5.5
Wide-supply OPA17x family: microPackage, microPower and RRO
OPA170 0.145 1.2 0.4 1.8 19 2.7 to 36
OPA171 0.595 3 1.5 1.8 14 2.7 to 36
OPA172 1.8 10 10 1 6 4.5 to 36


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

AMPQUICKKIT-EVM:
TI Precision Amplifier Quickstart Kit

$29.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1252 09 Feb 2017 1,864
More literature (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 743 13 Jan 2015 482

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
DIP Adapter Evaluation Module  DIP-ADAPTER-EVM  Evaluation Modules & Boards 

Reference Designs (6)

TI Devices (8)

Part Number Name Product Family
LPV542  Nanopower, 480 nA, 1.6 V RRIO Dual, CMOS input op amp  Operational Amplifiers (Op Amps) 
OPA170  36V, microPower, Rail-to-Rail Output, General Purpose Op Amp in MicroPackages  Operational Amplifiers (Op Amps) 
OPA171  36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages  Operational Amplifiers (Op Amps) 
OPA172  36-V, Single-Supply, 10-MHz, Rail-to-Rail Output, Operational Amplifier  Operational Amplifiers (Op Amps) 
OPA313  1-MHz, Micropower, Low-Noise, Rail-to-Rail I/O 1.8-V Operational Amplifier  Operational Amplifiers (Op Amps) 
OPA314  3MHz, Low-Power, Low-Noise, RRI/O, 1.8V CMOS Operational Amplifier   Operational Amplifiers (Op Amps) 
OPA316  10-MHz, Low-Power, Low-Noise, RRIO, 1.8-V CMOS Operational Amplifier  Operational Amplifiers (Op Amps) 
TLV522  500-nA Nanopower, Dual, RRIO, CMOS-Input Operational Amplifier for Cost-Sensitive Systems   Operational Amplifiers (Op Amps) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki