Anti-Aliasing Calculation Tool for A to D Converters Status: ACTIVE

ANTIALIASINGCALC

Description/Features

Technical Documents

Support & Community

Order Now



Description

A simple spreadsheet can be used to help choose parameters. An example is this Anti-Aliasing Filter Tool for Data Converters. This is a Microsoft Excel spreadsheet that allows users to enter the converter resolution, sample rate, and order of filter. Then, view a graph which shows the response of the filter at an assumed 20 dB/decade rolloff per pole, and the aliased spectrum around the sample rate. Where the two lines cross, aliasing will occur. If it is below the resolution and frequency range of interest, all is well. If not, experiment with the cutoff frequency and number of poles to quickly find an acceptable combination. With these parameters chosen, the user can design the active filter using a tool like FilterPro™.

User must have software capable of reading Microsoft Excel spreadsheets.

Order Now
Part Number Texas Instruments Status Price (US$)

ANTIALIASINGCALC:
Anti-Aliasing Calculation Tool for A to D Converters

ACTIVE Free  
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
ADS574  Microprocessor-Compatible Sampling CMOS A/D Converter  Analog to Digital Converter 
ADS7223  12-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC  Analog to Digital Converter 
ADS7229  Low-Power, 12-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface  Analog to Digital Converter 
ADS7230  Low-Power, 12-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface  Analog to Digital Converter 
ADS7263  14-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC  Analog to Digital Converter 
ADS7279  Low-Power, 14-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface  Analog to Digital Converter 
ADS7280  Low-Power, 14-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface  Analog to Digital Converter 
ADS774  Microprocessor-Compatible Sampling CMOS A/D Converter  Analog to Digital Converter 
ADS7800  12-Bit 3us Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7812  Low-Power, Serial 12-Bit Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7813  Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7815  16-Bit 250kHz Sampling CMOS Analog-to-Digital Converter  Analog to Digital Converter 
ADS7816  12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7817  12-Bit Differential Input Micro Power Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7818  12-Bit High Speed Low Power Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7822  12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7822-Q1  Automotive Catalog 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7823  12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7824  4-Channel, 12-Bit Sampling CMOS A/D Converter  Analog to Digital Converter 
ADS7825  4 Channel, 16-Bit Sampling CMOS A/D Converter  Analog to Digital Converter 
ADS7826  5.25V-2.7V, 10 bit, 200KSPS, Synchronous Serial ADC  Analog to Digital Converter 
ADS7827  5.25V-2.7V, 8 bit, 250KSPS, Synchronous Serial ADC  Analog to Digital Converter 
ADS7828  12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref  Analog to Digital Converter 
ADS7828-Q1  Automotive Catalog 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref  Analog to Digital Converter 
ADS7829  12-Bit High Speed 2.7V microPower Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7830  8-Bit, 8-Channel Sampling A/D Converter with I2C Interface  Analog to Digital Converter 
ADS7834  12-Bit High Speed Low Power Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7835  12-Bit, High-Speed, Low Power Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7841  12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7841-Q1  Automotive Catalog 12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7842  12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS7844  12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7852  12-Bit, 8-Channel, Parallel Output Analog-to-Digital Converter  Analog to Digital Converter 
ADS7861  Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7862  Dual 500kHz, 12-Bit, 2+2 Ch Simultaneous Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7863  Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter  Analog to Digital Converter 
ADS7864  500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS7865  Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling ADC  Analog to Digital Converter 
ADS7866  1.2V, 12 Bit 200KSPS, Serial ADC  Analog to Digital Converter 
ADS7867  1.2V, 10 bit 240KSPS, Serial ADC  Analog to Digital Converter 
ADS7868  1.2V, 8 bit 280KSPS, Serial ADC  Analog to Digital Converter 
ADS7869  12-Ch 7 Simultaneous Sampling, Analog Motor Control Front End w/3 1MSPS, 12-Bit ADCs  Analog to Digital Converter 
ADS7870  12-Bit ADC, MUX, PGA and Internal Reference Data Acquisition System  Analog to Digital Converter 
ADS7871  14-Bit 48KSPS DAS with ADC, MUX, PGA and Internal Reference  Analog to Digital Converter 
ADS7881  2.7V-5.25V Digital, 5V Analog, 12 Bit, 4MSPS, Parallel ADC with Ref  Analog to Digital Converter 
ADS7882  2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref  Analog to Digital Converter 
ADS7883  2.7V-5.5V, 12 bit, 3MSPS, Serial ADC  Analog to Digital Converter 
ADS7884  2.7V-5.5V, 10 Bit, 3MSPS, Serial ADC  Analog to Digital Converter 
ADS7885  2.7V-5.5V, 8 Bit, 3MSPS, Serial ADC  Analog to Digital Converter 
ADS7886  2.35V-5.25V, 12 bit, 1MSPS, Serial ADC  Analog to Digital Converter 
ADS7887  2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC  Analog to Digital Converter 
ADS7887M  2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC  Analog to Digital Converter 
ADS7888  2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC  Analog to Digital Converter 
ADS7890  2.7V-5.25V Digital, 5V Analog, 14 Bit, 1.25 MSPS, Serial ADC w/Ref  Analog to Digital Converter 
ADS7891  2.7V-5.25V Digital, 5V Analog, 14 bit, 3 MSPS, Parallel ADC W/Ref  Analog to Digital Converter 
ADS7924  12-bit, 4-ch MUX input SAR ADC with Intelligent System Power Control  Analog to Digital Converter 
ADS7945  14-Bit, 2MSPS, Dual-Channel, Unipolar, Differential, u-Power SAR ADC  Analog to Digital Converter 
ADS7946  14-Bit, 2MSPS, Dual-Channel, Unipolar, Pseudo-Differential, u-Power SAR ADC  Analog to Digital Converter 
ADS7947  12-Bit, 2 MSPS, Dual Channel, Pseudo-differential uPower Serial SAR ADC  Analog to Digital Converter 
ADS7948  10-Bit, 2 MSPS, Dual Channel, Pseudo-differential uPower Serial SAR ADC  Analog to Digital Converter 
ADS7949  8-Bit, 2 MSPS, Dual Channel, Pseudo-differential, uPower Serial SAR ADC  Analog to Digital Converter 
ADS7950  12 bit, 1 MSPS, 4 ch, single ended, micro power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7951  12 bit, 1 MSPS,8 ch, single ended, micro power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7952  12 bit, 1 MSPS, 12 Ch, single ended, micro power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7953  12 bit, 1 MSPS, 16 ch, single ended, micro power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7954  10 bit, 1 MSPS, 4 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7955  10 bit, 1 MSPS, 8 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7956  10 bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7957  10 bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7958  8 bit, 1 MSPS, 4 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7959  8 bit, 1 MSPS, 8 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7960  8 Bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7961  8 Bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS8201  2.2V to 5.5V, Low-Power, 12-Bit, 100kSPS, 8-Channel DAS with PGA and SPIâ„¢  Analog to Digital Converter 
ADS8254  16-Bit, 4 Channel Differential Complete Acquisition Solution (ADC, REF, and Input Buffer)   Analog to Digital Converter 
ADS8284  18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA  Analog to Digital Converter 
ADS8317  16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC  Analog to Digital Converter 
ADS8318  16-Bit, Unipolar Diff Input, 500kSPS Serial Out, 4.5V to 5.5V Micro Power Sampling ADC   Analog to Digital Converter 
ADS8319  Precision 16-Bit SAR w/ SPI interface in MSOP-10  Analog to Digital Converter 
ADS8320  16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8320-HT  High Temperature 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter.  Analog to Digital Converter 
ADS8321  16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8322  Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter  Analog to Digital Converter 
ADS8323  Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter  Analog to Digital Converter 
ADS8324  14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation  Analog to Digital Converter 
ADS8325  16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC  Analog to Digital Converter 
ADS8326  16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC  Analog to Digital Converter 
ADS8327  2.7V~5.5V, 16 Bit 500KSPS Serial ADC  Analog to Digital Converter 
ADS8328  2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX  Analog to Digital Converter 
ADS8329  2.7V~5.5V, 16 Bit 1MSPS Serial ADC   Analog to Digital Converter 
ADS8330  2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX   Analog to Digital Converter 
ADS8331  2.7V~5.5V, 16 Bit 500KSPS Low Power Serial ADC  Analog to Digital Converter 
ADS8332  2.7V-5.5V, 16 Bit 500KSPS Low Power Serial ADC, 8-Ch MUX and Breakout  Analog to Digital Converter 
ADS8341  16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS8342  16-Bit 250 kSPS ADC Parallel Out, 4 true bipolar channels  Analog to Digital Converter 
ADS8343  16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter  Analog to Digital Converter 
ADS8344  16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8345  16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8361  16-Bit 500 kSPS 2 ADCs, 4ch, serial out  Analog to Digital Converter 
ADS8363  16-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC  Analog to Digital Converter 
ADS8364  16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.  Analog to Digital Converter 
ADS8365  16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC  Analog to Digital Converter 
ADS8370  16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input  Analog to Digital Converter 
ADS8371  16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel  Analog to Digital Converter 
ADS8372  16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input  Analog to Digital Converter 
ADS8380  18-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input  Analog to Digital Converter 
ADS8381  18 Bit 580KSPS parallel ADC  Analog to Digital Converter 
ADS8382  18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input  Analog to Digital Converter 
ADS8383  18 Bit 500KSPS Parallel ADC  Analog to Digital Converter 
ADS8405  16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC  Analog to Digital Converter 
ADS8406  16-Bit 1.25 MSPS, Pseudo Bipolar, Fully Differential Input Micro Power Sampling ADC  Analog to Digital Converter 
ADS8410  16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf  Analog to Digital Converter 
ADS8411  16-Bit, 2MSPS ADC with P8/P16 Parallel Output, Internal Clock & Internal Reference  Analog to Digital Converter 
ADS8412  16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input  Analog to Digital Converter 
ADS8413  16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface  Analog to Digital Converter 
ADS8422  16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input  Analog to Digital Converter 
ADS8471  16-Bit 1MSPS Psuedo-Differential SAR ADC With Reference  Analog to Digital Converter 
ADS8472  16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference  Analog to Digital Converter 
ADS8481  18 Bit 1MSPS parallel ADC W/Ref  Analog to Digital Converter 
ADS8482  18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input  Analog to Digital Converter 
ADS8484  18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input  Analog to Digital Converter 
ADS8504  12-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference  Analog to Digital Converter 
ADS8505  16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference  Analog to Digital Converter 
ADS8506  12-Bit 40KSPS Analog-to-Digital Converter w/Serial Interface and Reference Parallel   Analog to Digital Converter 
ADS8507  16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface  Analog to Digital Converter 
ADS8508  12-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference  Analog to Digital Converter 
ADS8509  16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference  Analog to Digital Converter 
ADS8512  12-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface  Analog to Digital Converter 
ADS8513  16-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface and TAG  Analog to Digital Converter 
ADS8517  Low Power 16-Bit, 200kSPS, +/-10V Bipolar Input SAR ADC with S/P Interface  Analog to Digital Converter 
ADS8519  16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference  Analog to Digital Converter 
ADS8528  12-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC  Analog to Digital Converter 
ADS8548  14-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC  Analog to Digital Converter 
ADS8555  16-Bit, 6-Channel, Simultaneous Sampling ADC  Analog to Digital Converter 
ADS8556  630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8557  670kSPS, 14-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8558  730kSPS, 12-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8568  16-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC  Analog to Digital Converter 
ADS8634  12-bit, 4-Channel, Bipolar SAR with software selectable input ranges  Analog to Digital Converter 
ADS8638  12-bit, 8-Channel, Bipolar SAR with software selectable input ranges  Analog to Digital Converter 
TLC0820A  8-Bit, 392 kSPS ADC Parallel Out, Microprocessor Peripheral, On-Chip Track-and-Hold, Single Channels  Analog to Digital Converter 
TLC0831  8-Bit, 31 kSPS ADC Serial Out, Microprocessor Peripheral/Standalone, Single Channels  Analog to Digital Converter 
TLC0832  8-Bit, 22 kSPS ADC Serial Out, uProcessor Periph./Standalone, Mux option w/SE or differential, 2 Ch.  Analog to Digital Converter 
TLC0834  8-Bit, 20 kSPS ADC Serial Out, uProcessor Periph./Standalone, Rem. Op w/Ser. Data Link, Mux option  Analog to Digital Converter 
TLC0838  8-Bit, 20 kSPS ADC Serial Out, uProcessor Periph./Standalone, Rem. Op w/Ser. Data Link, Mux option  Analog to Digital Converter 
TLC1514  10-Bit, 400 kSPS ADC Serial Out, SPI/DSP Compatible I/F, Power Down, 4 Ch.  Analog to Digital Converter 
TLC1518  10-Bit, 400 kSPS ADC Serial Out, SPI/DSP Compatible I/F, Power Down, 8 Ch.  Analog to Digital Converter 
TLC1541  10-Bit, 32 kSPS ADC Serial Out, uProcessor Periph./Standalone, 11 Ch.  Analog to Digital Converter 
TLC1542  10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, 11 Ch.  Analog to Digital Converter 
TLC1543  10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, 11 Ch.  Analog to Digital Converter 
TLC1543-EP  Enhanced Product 10-Bit Analog-To-Digital Converters W/Serial Control & 11 Analog Inputs  Analog to Digital Converter 
TLC1549  10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, Single Ch.  Analog to Digital Converter 
TLC1550  10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor, 10 Ch.  Analog to Digital Converter 
TLC1551  10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor, 10 Ch.  Analog to Digital Converter 
TLC2543  12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch.  Analog to Digital Converter 
TLC2543-EP  Enhanced Product 12-Bit Analog-To-Digital Converter W/ Serial Control And 11 Analog Input  Analog to Digital Converter 
TLC2543M  12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch  Analog to Digital Converter 
TLC2551  12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch.  Analog to Digital Converter 
TLC2552  12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep  Analog to Digital Converter 
TLC2554  12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown  Analog to Digital Converter 
TLC2555  12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-differential  Analog to Digital Converter 
TLC2558  12-bit, 400 KSPS ADC, 8-Ch. Serial With Powerdown  Analog to Digital Converter 
TLC2574  Serial Out, Low Power with Built-in Conversion Clock & 8x FIFO, 4 Channels  Analog to Digital Converter 
TLC2578  Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels  Analog to Digital Converter 
TLC3541  14-Bit 200KSPS ADC Ser. Out, Auto PWRDN, Single Ended Input  Analog to Digital Converter 
TLC3544  14-bit, 5V, 200KSPS, 4-Channel Unipolar ADC  Analog to Digital Converter 
TLC3545  14-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input  Analog to Digital Converter 
TLC3548  14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC  Analog to Digital Converter 
TLC3574  Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 4 Channels  Analog to Digital Converter 
TLC3578  Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels  Analog to Digital Converter 
TLC4541  16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Single-Ended Input  Analog to Digital Converter 
TLC4545  16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input  Analog to Digital Converter 
TLC540  8-Bit, 75 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch.  Analog to Digital Converter 
TLC541  8-Bit, 40 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch.  Analog to Digital Converter 
TLC542  8-Bit, 25kSPS ADC Serial-Out, On-Chip 11-Ch. Analog MUX  Analog to Digital Converter 
TLC548  8-Bit, 45.5 kSPS ADC Serial Out, Low Power, Compatible to TLC540/545/1540, Single Ch.  Analog to Digital Converter 
TLC549  8-Bit, 40 kSPS ADC Serial Out, Low Power, Compatible to TLC540/545/1540, Single Ch.  Analog to Digital Converter 
TLC876M  10-BIT 20MSPS PARALLEL OUTPUT CMOS ANALOG-TO-DIGITAL CONVERTER  Analog to Digital Converter 
TLV0831  8-Bit 49 kSPS ADC Serial Out, Differential input, Configurable as SE input, 1 Ch.  Analog to Digital Converter 
TLV0832  8-Bit 44.7 kSPS ADC Serial Out, Muxed Twin Ch. w/SE or Differential Option, 2 Ch.  Analog to Digital Converter 
TLV0834  8-Bit 41 kSPS ADC Serial Out, Ratiometric Op or Vcc Ref, TTL/MOS Input & Output Compatible, 4 Ch.  Analog to Digital Converter 
TLV0838  8-Bit 37.9 kSPS ADC Serial Out, Ratiometric Op or Vcc Ref, TTL/MOS Input & Output Compatible, 8 Ch.  Analog to Digital Converter 
TLV1504  10-Bit 200 kSPS ADC Serial Out, Hardware/Software/Auto Powerdown, Pgrmable Auto Channel Sweep, 4 Ch.  Analog to Digital Converter 
TLV1508  10-Bit 200 kSPS ADC Serial Out, Hardware/Software/Auto Powerdown, Pgrmable Auto Channel Sweep, 8 Ch.  Analog to Digital Converter 
TLV1543  10-Bit 200 kSPS ADC Ser. Out, Built-In Self-Test Modes, Inherent S&H, Pin Compat. w/TLC1543, 11 Ch.  Analog to Digital Converter 
TLV1544  10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 4 Ch.  Analog to Digital Converter 
TLV1548  10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 8 Ch.  Analog to Digital Converter 
TLV1548-EP  Enhanced Product Low-Voltage 10-Bit Adc W/Serial Control & 8 Analog Input  Analog to Digital Converter 
TLV1548-Q1  Automotive Catalog Low-Voltage 10-Bit Analog-to-Digital Converter w/Serial Control & 8 Analog Input  Analog to Digital Converter 
TLV1548M  LOW-VOLTAGE 10-BIT ANALOG-TO-DIGITAL CONVERTER WITH SERIAL CONTROL & 8 INPUTS  Analog to Digital Converter 
TLV1549  10-Bit 38 kSPS ADC Ser. Out, Inherent S&H Function, Terminal Compat. W/TLC1549, TLC1549x  Analog to Digital Converter 
TLV1570  10-Bit, 1.25 MSPS ADC 8-Ch., DSP/(Q)SPI IF, Pgmable Int. Ref., Auto or S/W PowerDown, Very Low Power  Analog to Digital Converter 
TLV1571  1-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power  Analog to Digital Converter 
TLV1572  10-Bit, 1.25 MSPS ADC Single Ch., DSP/(Q)SPI IF, S&H, Very Low Power, Auto PowerDown  Analog to Digital Converter 
TLV1578  8-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power  Analog to Digital Converter 
TLV2541  12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch.  Analog to Digital Converter 
TLV2542  12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep  Analog to Digital Converter 
TLV2543  12-Bit 66 kSPS ADC Ser. Out, Pgrmable Pwrdn, MSB/LSB First, Built-In Self-Test Mode, 11 Ch.  Analog to Digital Converter 
TLV2544  12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/4 Ch.  Analog to Digital Converter 
TLV2544Q  Automotive Catalog 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power  Analog to Digital Converter 
TLV2545  12-Bit, 200 kSPS ADC, Ser. Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-Differential  Analog to Digital Converter 
TLV2548  12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch.  Analog to Digital Converter 
TLV2548-EP  Enhanced Product 2-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch  Analog to Digital Converter 
TLV2548M  12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch.  Analog to Digital Converter 
TLV2548Q  Automotive Catalog 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power  Analog to Digital Converter 
TLV2553  12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn  Analog to Digital Converter 
TLV2553-Q1  Automotive Catalog 12-Bit 200-KSPS 11-Channel Low-Power Serial ADC  Analog to Digital Converter 
TLV2556  12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference  Analog to Digital Converter 
TLV2556-EP  Enhanced Product 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference   Analog to Digital Converter 
TLV571  8-Bit, 1.25 MSPS Single Ch., Hardware Config., Low Power w/Auto or S/W PowerDown  Analog to Digital Converter 
Support and Community

Customer Tags Help

Most Popular Tags for ANTIALIASINGCALC:

View All Tags

Other Support