MikroElektronika ASLKPRO University Kit
ASLKPRO
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical documentation

Order Now



Description

ASLK PRO comes with three general-purpose operational amplifiers (TL082) and three wide-bandwidth precision analog multipliers (MPY634) from Texas Instruments. We have also included two 12-bit parallel-input multiplying digital-to-analog converters DAC7821, a wide-input non-synchronous buck-type DC/DC controller TPS40200, and a low dropout regulator TPS7250 from Texas Instruments. A portion of ASLK PRO is left for general-purpose prototyping which can be used for carrying out mini-projects.

Features

ASLK PRO Kit comes in/with:

    • Damage resistant protective box
    • ASLK PRO board in antistatic bag
    • Manual, Schematic and Graph paper book
    • Wire jumpers, transistors and diodes
    • 14 Lab experiments* catered towards Analog Circuits

* Lab experiments may be supplemented with SPICE simulation software (not included in kit)



Order Now
Part Number Buy from Third Party Status

ASLKPRO:
ASLKPRO University Kit

$99.00(USD)



Go to MikroElektronika
ACTIVE

TI Devices (3)

Part Number Name Product Family
DAC7821  12-bit, Parallel Input, Multiplying DAC  Digital-to-analog converters (DACs) 
MPY634  Wide Bandwidth Precision Analog Multiplier  Special function amplifiers 
TPS72  250-mA, 10-V, low-dropout voltage regulator with power good & enable  Power management 

Related Tools & Software

Hardware development (1)

Name Part Number Tool Type
TPS40200 12V Input, 3.3V Output, 2.5A Evaluation Module  TPS40200EVM-001  Evaluation boards 

Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.