BeagleBone Black Development Board
BEAGLEBK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

BeagleBone Black is a low-cost, open source, community-supported development platform for ARM® Cortex™-A8 processor developers and hobbyists. Boot Linux in under 10-seconds and get started on Sitara™ AM335x ARM Cortex-A8 processor development in less than 5 minutes with just a single USB cable.

BeagleBone Black ships with the Debian GNU/Linux™ in onboard FLASH to start evaluation and development. Many other Linux distributions and operating systems are also supported on BeagleBone Black including:

  • Ubuntu
  • Android
  • Fedora

BeagleBone Black's capabilities can be extended using plug-in boards called “capes” that can be plugged into BeagleBone Black's two 46-pin dual-row expansion headers. Capes are available for, VGA, LCD, motor control, prototyping, battery power and other functionality. More information.

Visit the BeagleBone Black Support Community

Features
BeagleBone
Example Applications Robotics, motor drivers, Twitter printer, data backup, SDR base station, USB data acquisition and more
Board size 3.4" x 2.1"
DDR memory 512 MB
Development environment Fully functional terminal interface directly in the browser and the ability to run Python, Ruby and INO Sketches directly in the Cloud9 IDE, in addition to JavaScript on Node.JS and in your web browser
Ethernet On-chip 10/100 Ethernet
JTAG Optional
Memory Memory: 4GB eMMC memory that’s pre-loaded with Debian GNU/Linux™distribution and that frees up your microSD card slot
More info Product Details
Power Options Via USB or 5V DC input
Price (USD) Per Unit $55.00 (Suggested Retail Price)
Processor 1GHz AM3359 Sitara ARM Cortex-A8
USB 1-port USB 2.0 Host
1-port USB 2.0 Client
Version Date 14 May 2014

 

Looking for assistance? Check out these resources:
Step 1 Step 2 Step 3

Read the BeagleBone Black Getting Started guide

Reference the BeagleBone Black System Reference Manual

Visit the BeagleBone Black Support Community


What's Included

  • 1 BeagleBone Black
  • 1 getting started insert
  • 1 micro USB cable


Order Now
Part Number Buy from Third Party Alert Me Status Host   OS   Current Version   Version Date  

BEAGLEBK:
BeagleBone Black Development Board

$55.00(USD)



Go to BeagleBoard.org Foundation
ACTIVE PC   Linux, Android   v1.0   23 APR 2013  

PROCESSOR-SDK-LINUX-AM335X :
Linux Processor SDK for AM335x

Free



Go to BeagleBoard.org Foundation
ACTIVE   Linux   v06.00   08-July-2019  

PROCESSOR-SDK-LINUX-RT-AM335X :
Linux-RT Processor SDK for AM335x

Free



Go to BeagleBoard.org Foundation
ACTIVE   Linux-RT   v06.00   07-July-2019  

PROCESSOR-SDK-RTOS-AM335X :
RTOS Processor SDK for AM335x and AMIC110 devices

Free



Go to BeagleBoard.org Foundation
ACTIVE   TI-RTOS   v06.00   07-July-2019  

TI Devices (11)

Part Number Name Product Family
AM3351  Sitara Processor: Arm Cortex-A8, 1Gb Ethernet, Display  Sitara processors 
AM3352  Sitara Processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN  Sitara processors 
AM3354  Sitara processor: Arm Cortex-A8, 3D graphics, CAN  Sitara processors 
AM3356  Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN  Sitara processors 
AM3357  Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN  Sitara processors 
AM3358  Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN  Sitara processors 
AM3359  Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN  Sitara processors 
WL1801MOD  WiLink™ 8 single band Wi-Fi® module  SimpleLink Solutions 
WL1805MOD  WiLink™ 8 single band, 2x2 MIMO Wi-Fi® module  SimpleLink Solutions 
WL1831MOD  WiLink™ 8 industrial Wi-Fi, Bluetooth & Bluetooth Smart (Low energy) module  SimpleLink Solutions 
WL1835MOD  WiLink™ 8 single band combo 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module  SimpleLink Solutions 

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 197 13 Nov 2014
White papers (2)
Title Type Size (KB) Date
Multiple Files   07 Aug 2018
PDF 4592 21 Dec 2017
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
Internet Enabled 3D Printer Motion Controller Reference Design  TIDEP0007  TI Designs

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
AM335x Evaluation Module  TMDXEVM3358  Evaluation Modules & Boards 
AM335x Starter Kit  TMDSSK3358  Evaluation Modules & Boards 

Software (1)

Name Part Number Software Type
Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support  PROCESSOR-SDK-AM335X  Software Development Kits (SDK) 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.