BeagleBone Development Board
BEAGLEBN
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical Documents

Order Now


Key Document

Description

The BeagleBone is a low-cost, community-supported development platform for ARM® Cortex™-A8 processor developers. Boot Linux in under 10-seconds and get started on Sitara™ AM335x ARM Cortex-A8 processor development in less than 5 minutes with just a single USB cable. For TI-supported hardware platforms, consider the Sitara ARM AM335x Starter Kit or AM335x Evaluation Module.

The BeagleBone ships with the Ångström Linux distribution on a micro-SD card to start evaluation and development. Many other Linux distributions and operating systems are also supported on BeagleBone including:

BeagleBone's capabilities can be extended using plug-in boards - called capes - that can be plugged into the BeagleBone's two 46-pin dual-row expansion headers. Capes are available for DVI-D, VGA, LCD, motor control, prototyping, battery power and other functionality. More information.

Visit the BeagleBone Support Community

Features
BeagleBone
Example Applications Robotics, motor drivers, Twitter printer, data backup, SDR base station, USB data acquisition and more
Board size 3.4" x 2.1"
DDR memory 256 MB
Development environment Cloud9 IDE on Node.JS with Bonescript library
Ethernet On-chip 10/100 Ethernet
JTAG On-board USB-to-serial/JTAG
Memory microSD slot & 4-GB microSD card w/ Angstrom Linux Distribution
More info Product Details
Power Options Via USB or 5V DC input
Price (USD) Per Unit $89.00
Processor 720-MHz AM3358 Sitara ARM Cortex-A8
USB 1-port USB 2.0
Version Date 26 Oct 2011

Looking for assistance? Check out these resources:
Step 1 Step 2 Step 3

Read the BeagleBone Quick-Start Guide

Reference the BeagleBone System Reference Manual

Visit the BeagleBone Support Community


What's Included

  • 1 box
  • 1 BeagleBone in ESD bag
  • 4-GB micro SD card with Angstrom Linux distribution
  • SD card adapter
  • Micro USB cable


TI Devices (11)

Part Number Name Product Family
SN74AUP2G08  Low-Power Dual 2-Input Positive-AND Gate  Gate 
SN74LVC2G00  Dual 2-Input Positive-NAND Gate  Gate 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Buffer/driver 
TPD4S012  4-Channel USB ESD Solution with Power Clamp  Circuit protection 
TPS65217  Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver  Power management 
TPS737  Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection  Power management 
WL1801MOD  WiLink™ 8 single band Wi-Fi® module  SimpleLink Solutions 
WL1805MOD  WiLink™ 8 single band, 2x2 MIMO Wi-Fi® module  SimpleLink Solutions 
WL1807MOD  WiLink™ 8 industrial dual band combo, 2x2 MIMO Wi-Fi module  SimpleLink Solutions 
WL1831MOD  WiLink™ 8 industrial Wi-Fi, Bluetooth & Bluetooth Smart (Low energy) module  SimpleLink Solutions 
WL1835MOD  WiLink™ 8 single band combo 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module  SimpleLink Solutions 

Technical Documents
More literature (1)
*This is not an TI official document.
Title Date Type
BeagleBoard.org (external link) 20 Dec 2012
User guides (5)
*This is not an TI official document.
Title Type Size (KB) Date
20 Dec 2012
20 Dec 2012
20 Dec 2012
Wiki* 01 Sep 2015
PDF 197 13 Nov 2014
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
Internet Enabled 3D Printer Motion Controller Reference Design  TIDEP0007  TI Designs

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
AM335x Evaluation Module  TMDXEVM3358  Evaluation Modules & Boards 
AM335x Starter Kit  TMDSSK3358  Evaluation Modules & Boards 

Software (2)

Name Part Number Software Type
Android Development Kit for Sitara Microprocessors  ANDROIDSDK-SITARA  Software Development Kits (SDK) 
Linux EZ Software Development Kit (EZSDK) for Sitara™ Processors  LINUXEZSDK-SITARA  Software Development Kits (SDK) 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.