Dual-mode Bluetooth® CC2564 module with integrated antenna BoosterPack™ plug-in module BOOST-CC2564MODA (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The BOOST-CC2564MODA BoosterPack™ plug-in module is intended for evaluation and design purposes of the dual-mode Bluetooth® CC2564 module with integrated antenna (CC2564MODA).  The CC2564MODA module is based on TI's dual-mode Bluetooth® CC2564B Controller, which reduces design effort and enables fast time to market. The CC2564MODA modules provides best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other BLE-only solutions.

For a complete evaluation solution, the BOOST-CC2564MODA board plugs directly into TI LaunchPad™ development kits and BoosterPack plug-in modules such as: MSP-EXP432P401R, CC3200AUDBOOST and CC31XXEMUBOOST. Moreover, a certified and royalty-free TI Bluetooth stack (TIBLUETOOTHSTACK-SDK) is available for the MSP430™ and MSP432™ MCUs.

Features
  • Dual-mode (Bluetooth & Bluetooth low energy) Bluetooth Specification v4.1

  • Integrated antenna on CC2564MODA  for ready to use application

  • FCC, IC, CE certified with a certified and royalty-free TI Bluetooth stack, getting started guide, demos, and UART and PCM/I2S Interface

  • Class 1.5 Transmit Power (+10dBm) and High sensitivity (-93 dBm typ.)

  • BoosterPack connectors compatible with TI LaunchPads and BoosterPacks such as:

    • MSP-EXP432P401R

    • CC3200AUDBOOST

    • CC31XXEMUBOOST


What's Included

  • 1 BOOST-CC2564MODA board with TI CC2564MODA device
  • MSP-EXP432P401R, CC3200AUDBOOST and CC31XXEMUBOOST boards sold separately


Looking for the right host MCU?

Develop high performance applications with minimal power consumption using the MSP432™ LaunchPad development kit.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BOOST-CC2564MODA:
Dual-mode Bluetooth CC2564 module with integrated antenna BoosterPack plug-in module

$20.00(USD)


Pricing may vary.



ACTIVE

CC2564MABOOST-MSP432-BNDL :
CC2564MODA BoosterPack + MSP432P401R LaunchPad Bundle

$39.99(USD)


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 1787 02 Nov 2017
PDF 4998 30 Oct 2017
More literature (2)
Title Type Size (KB) Date
PDF 99 02 Jan 2019
PDF 2700 30 Aug 2018

Software (2)

Name Part Number Software Type
TI Dual-mode Bluetooth Stack on MSP432 MCUs  CC256XMS432BTBLESW  Software Development Kits (SDK) 
Bluetooth Service Pack for CC256xB  CC256XB-BT-SP  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
CC256x Bluetooth Hardware Evaluation Tool  SWRC256  Calculation Tools 

Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
Advanced Emulation Kit for SimpleLink™ Wi-Fi® CC31xx BoosterPack™ plug-in module  CC31XXEMUBOOST  Evaluation Modules & Boards 
MSP430F5529 USB LaunchPad Evaluation Kit  MSP-EXP430F5529LP  Evaluation Modules & Boards 
SimpleLink Wi-Fi CC3200 Audio BoosterPack  CC3200AUDBOOST  Evaluation Modules & Boards 
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit  MSP-EXP432P401R  Evaluation Modules & Boards 

Reference Designs  ( 5 )

TI Devices (10)

Part Number Name Product Family
CC2560  Bluetooth® CC2560 controller  SimpleLink Solutions 
CC2564  Dual-mode Bluetooth® controller  SimpleLink Solutions 
CC2564MODA  Dual-mode Bluetooth® CC2564 module with integrated antenna  SimpleLink Solutions 
CC2564MODN  Dual-mode Bluetooth® CC2564 module  SimpleLink Solutions 
MSP432P401R  SimpleLink Ultra-Low-Power 32-Bit ARM Cortex-M4F MCU With Precision ADC, 256KB Flash and 64KB RAM  SimpleLink MCUs 
SN74AVC2T45  Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs  Voltage level translation 
SN74AVC4T774  4-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs  Voltage level translation 
TLV717P  150mA, Single Output, Low Noise, Low-Dropout Regulator for Portable Devices  Power management 
TPS735  500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator  Power management 
TXS0104E  4-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Applications   Voltage level translation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles