Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs BOOSTXL-DRV8301 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See Also

BOOSTXL-DRV8323RS features DRV8323RS, which features a smaller footprint, three sense amplifiers, and slew rate tuning with Smart Gate Drive

View all related products

Key Document
Download - PDF Icon Download - PDF Icon

Description

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with short circuit, thermal, and shoot-through protection, and is easily configured via a SPI interface. This boosterpack is ideal for those wishing to learn about sensorless brushless control techniques and drive stage design. This kit was designed to work with any LaunchPad XL, with primary software support through the http://www.ti.com/tool/LAUNCHXL-F28027F using MotorWare to support the InstaSPIN™-FOC sensorless control solution.

Mathworks has posted a training video on how to run two motors using LAUNCHXL-F28069M and two BOOSTXL-DRV8301.

Features
  • 6 to 24V supply input
  • Supports up to 14A peak, 10A continuous current output
  • Supports voltage and current feedback for InstaSPIN-FOC sensorless control solution
  • Complete brushless DC drive stage in ultra small form factor (2.2” x 2.3”)
  • 3x low side current sense amps, 6x Power FETs (< 6.5mΩ) & 1.5A step down buck converter
  • Drive stage is fully protected including short circuit, thermal, shoot-through, and under voltage protection.

What's Included

  • 3-Phase Brushless DC Drive Stage BoosterPack

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BOOSTXL-DRV8301:
Motor Drive BoosterPack featuring DRV8301 and NexFET MOSFETs

$79.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (1)
Title Type Size (KB) Date
PDF 669 17 Apr 2018
User guides (5)
Title Type Size (KB) Date
PDF 1248 21 Mar 2019
PDF 409 20 Mar 2019
PDF 39489 08 Feb 2017
PDF 4147 31 Oct 2013
PDF 394 22 Aug 2013
Selection guides (1)
Title Type Size (KB) Date
PDF 1188 14 Oct 2013
More literature (2)
Title Type Size (KB) Date
PDF 48 22 Oct 2018
PDF 6175 08 Oct 2013

Software (2)

Name Part Number Software Type
MotorWare™ Software  MOTORWARE  Application Software & Frameworks 

Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
C2000 Piccolo MCU F28027F LaunchPad™ development kit  LAUNCHXL-F28027F  Evaluation Modules & Boards 
High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU  TMDSHVMTRINSPIN  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU  DRV8301-69M-KIT  Evaluation Modules & Boards 
Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU  DRV8312-69M-KIT  Evaluation Modules & Boards 

TI Devices (15)

Part Number Name Product Family
CSD18533Q5A  60V N-Channel NexFET Power MOSFET  MOSFETs 
DRV8301  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl w/ SPI)  Motor drivers 
DRV8302  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl)  Motor drivers 
DRV8303  Three Phase Pre-Driver with Dual Current Shunt Amplifiers  Motor drivers 
DRV8312  6.5A three phase brushless DC motor driver with inrush protection (PWM ctrl)  Motor drivers 
TMS320F28020  Piccolo™ 32-bit MCU with 40 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28021  Piccolo™ 32-bit MCU with 40 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28022  Piccolo™ 32-bit MCU with 50 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28023  Piccolo™ 32-bit MCU with 50 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28026  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28026F  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28027  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28027F  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28069F  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28069M  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-MOTION  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles