DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module
BOOSTXL-DRV8323RH
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Key Document

- BOOSTXL-DRV8323Rx EVM User’s Guide (Rev. C)
(PDF 5521 KB)
27 Mar 2018
Description
The BOOSTXL-DRV8323RH is a 15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and CSD88599Q5DC NexFETTM power blocks. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this EVM ideal for sensorless BLDC algorithms. The module supplies MCU 3.3V power with an integrated 0.6A step down buck regulator. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via different hardware configuration pins.
Features
- 6- to 54-V Operation
- 15 A continuous / 20 A peak H-bridge output current15 A continuous / 20 A peak H-bridge output current
- Three Integrated Current Shunt Amplifiers
- Sensored or Sensorless BLDC Firmware Available
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
BOOSTXL-DRV8323RH: |
$79.00(USD) |
Pricing may vary.
|
ACTIVE | |||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Items apply.
Technical Documents
User guides (5)
Title | Type | Size (KB) | Date |
---|---|---|---|
5521 | 27 Mar 2018 | ||
596 | 20 Mar 2018 | ||
848 | 08 Feb 2017 | ||
115 | 08 Feb 2017 | ||
2005 | 08 Feb 2017 |
Design files (1)
Title | Type | Size (KB) | Date |
ZIP | 3112 | 07 Apr 2017 |
More literature (1)
Title | Type | Size (KB) | Date |
38 | 02 Jan 2019 |
Related Products
Software (2)
-
(ZIP, 344 KB) 12 Dec 2017
-
(ZIP, 140017 KB) 14 Feb 2017
Design Kits & Evaluation Modules ( 3 )
Name | Part Number | Tool Type |
---|---|---|
C2000 Piccolo MCU F28027F LaunchPad™ development kit | LAUNCHXL-F28027F | Evaluation Modules & Boards |
C2000 Piccolo MCU F28069M LaunchPad™ development kit | LAUNCHXL-F28069M | Evaluation Modules & Boards |
MSP430F5529 USB LaunchPad Evaluation Kit | MSP-EXP430F5529LP | Evaluation Modules & Boards |
TI Devices (6)
Part Number | Name | Product Family |
---|---|---|
CSD88599Q5DC | 60V, Nch synchronous buck NexFET MOSFET™, SON5x6 dualCool PowerBlock, 40A | MOSFETs |
DRV8320R | 60V Three-Phase Smart Gate Driver With Buck Regulator | Motor drivers |
DRV8323 | 60V Three-Phase Smart Gate Driver With Three Current Shunt Amplifiers | Motor drivers |
DRV8323R | 60V Three-Phase Smart Gate Driver With Buck Regulator and Three Current Shunt Amplifiers | Motor drivers |
TMS320F28069M | Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-MOTION | Microcontrollers (MCU) |
TPD4S009 | 4-Channel ESD Solution for High-Speed Differential Interface | Circuit protection |
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.