Sensor Hub BoosterPack BOOSTXL-SENSHUB (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

Introducing the Sensor Hub BoosterPack

The Texas Instruments Sensor Hub BoosterPack (BOOSTXL-SENSHUB) is an add-on board designed to fit the Tiva™ C Series TM4C123G LaunchPad along with all of TI’s MCU LaunchPads. The Sensor Hub BoosterPack is a Tiva platform for evaluating the use of ARM® Cortex™-M4-based TM4C devices in sensor fusion applications, demonstrating the mathematical and algorithm computation features of the M4 architecture.

Features

Seven on-board sensor functions, including:

  • InvenSense MPU-9150: 9-axis MEMS motion tracking
    • 3-axis gyro
    • 3-axis accelerometer
    • 3-axis compass
  • Bosch Sensortec BMP180 pressure sensor
  • Sensirion SHT21 humidity and ambient temperature sensor
  • Intersil ISL29023 ambient and infrared light sensor
  • TI's TMP006 non-contact infrared temperature sensor

Uses BoosterPack XL connection standard:

  • Two pairs of 10-pin headers provide standard LaunchPad interface
  • Primary header (outer row) compatible with other TI MCU LaunchPads
  • Secondary header (inner row) offers additional Tiva C Series-based expansion signals
  • 2× user input buttons and LEDs
  • TI’s wireless evaluation module (EM) interface connection

The Sensor Hub BoosterPack also features the Air Mouse (PC HID) example application to demonstrate sensor fusion technology.


The Sensor Hub BoosterPack is supported by TivaWare™ for C Series Driver Library and is compatible with these toolchains:

  • Code Composer Studio™ IDE
  • Keil™ RealView®
  • IAR Systems Embedded Workbench®
  • Mentor Embedded Sourcery CodeBench™

Order Now
Part Number Buy from Texas Instruments or Third Party Status

BOOSTXL-SENSHUB:
Sensor Hub BoosterPack

$49.99(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (3)
Title Type Size (KB) Date
PDF 1027 24 Apr 2013
PDF 389 24 Apr 2013
PDF 620 15 Apr 2013
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 105 10 Dec 2013

Software (1)

Name Part Number Software Type
Tiva™ C Series LaunchPad Evaluation Board Software  SW-EK-TM4C123GXL  Application Software & Frameworks 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit  EK-TM4C123GXL  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
TM4C123GH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles