bq2060AEVM-001 Evaluation Kit for LiIon Cells Status: ACTIVE

BQ2060AEVM-001

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The bq2060AEVM-001 is a complete evaluation system for the bq2060A SBS v1.1 Compliant Gas Gauge IC. The EVM includes one bq2060AEVM-001 circuit module, an EV2200 PC interface board for gas gauge evaluation, a PC serial cable, and Windows based PC software. The bq2060AEVM-001 circuit module includes one bq2060 IC, a sense resistor, four LEDs to display remaining capacity, and all other components on-board necessary to monitor capacity and other critical parameters in a Li-Ion battery pack. The bq2060AEVM-001 connects directly across the cells in a battery. By using the EV2200 interface board and software, the user can read the bq2060A data registers and evaluate the functions of the bq2060A under different charge/discharge conditions.

Each bq2060AEVM-001 included with the bq2060 Evaluation Kit is pre-programmed for the pack voltage, chemistry, and capacity, as outlined in Ordering Information. The circuit modules can be re-programmed, if necessary, using the evaluation software.

Please refer to the “bq2060AEVM-001 and bq2060AEVM-002” User Guide for information on how to install the software, connect the evaluation setup, and use the main features of the evaluation kit.

Features
  • Complete evaluation system for the bq2060A SBS 1.1 compliant advanced gas gauge for LiIon battery packs
  • Populated circuit module for quick setup
  • PC software and interface board for easy evaluation
  • Software that allows data-logging for system analysis

What's Included
  • Datasheet
  • Serial port cable
  • User's Guide
Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

BQ2060AEVM-001:
bq2060AEVM-001 Evaluation Kit for LiIon Cells

$99.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1146 19 Oct 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 541 19 Dec 2003 981

Software (1)

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
EV2200 PC Interface Board, Battery Fuel (Gas) Gauge IC  EV2200  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
BQ2060A  Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control  Battery Management Products 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support