BQ21040 0.8-A Single-Input Single-Cell Li-Ion Battery Charger Evaluation Module
BQ21040EVM-777
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The bq2404x series of devices are highly integrated Li-ion linear charger devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter and has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer. The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq24040. The fast charge current value is also programmable via an external resistor.

Features
  • 5-V input operates from either USB port or AC adapter
  • Single power output with 1% battery voltage regualtion accuracy
  • 4.2V Li-Ion and Li-Pol Charger
  • 6.6V overvoltage protection; 125 C thermal regualtion; 10 hour fixed safety timer
  • Available in small SOT-23 package

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BQ21040EVM-777:
BQ21040 0.8-A Single-Input, Single-Cell Li-Ion Battery Charger Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 172 21 Mar 2016
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
BQ21040  0.8A Single Input Single-Cell Li-Ion and Li-Pol Battery Charger  Battery management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles