BQ27425EVM-G2B System-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module
BQ27425EVM-G2B
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The BQ27425EVM-G2B evaluation module is a complete evaluation system for the bq27425-G2B. The EVM includes one bq27425-G2B circuit module with an integrated current-sense resistor. A separated orderable EV2400 PC interface board for gas gauge interface along with a PC USB cable, and Windows™-based PC software is needed when using this EVM. The circuit module includes one bq27425-G2B integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2400 interface board and software, the user can:

  1. Read the bq27425 data registers.
  2. Program the chipset for different configurations.
  3. Log cycling data for further evaluation.
  4. Evaluate the overall functionality of the bq27425 solution under different charge and discharge conditions.

The latest Windows™ – based PC software can be downloaded from the product folder on the Texas Instruments Web site.

Features
  • Single series cell Li-Ion battery fuel gauge
    • Resides on system board
    • Supports embedded or removable batteries
    • Powered directly from battery with integrated LDO
    • Low-value integrated sense resistor (10 mΩ Typical)
  • Easy to configure fuel gauging based on patented Impedance Track technology
    • Reports Remaining Capacity and State of Charge (SOC) with Smoothing Filter
    • Automatically adjusts for battery aging, self-discharge, temperature, and rate changes
    • Battery State of Health (aging) estimation
  • Microcontroller peripheral supports:
    • 400-kHz I2C serial interface
    • Configurable SOC Interrupt, or Battery Low digital output warning
    • Internal temperature sensor, or Host reported temperature
  • 15-pin 2,69 × 1,75 mm, 0.5 mm pitch CSP package

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BQ27425EVM-G2B:
BQ27425EVM-G2B System-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE

BQ27425EVM-G2B-SW:
GaugeStudio for selected single-cell gauges Software

Not Available Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1260 30 Jun 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
BQ27425-G2B  System-Side Impedance Track™ Fuel Gauge | Gas Gauge Battery  Battery management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles