BQ500511 and BQ50002 Wireless Power Transmitter Evaluation Module BQ50002EVM-607 (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The BQ500511 and BQ50002 Wireless Power Transmitter evaluation module from Texas Instruments is a high-performance, easy-to-use development module for the design of wireless power solutions. This evaluation module (EVM) provides all the basic functions of a Qi-compliant, wireless charger pad. The 5-V input, single coil transmitter enables designers to speed the development of their end-applications. The EVM supports both the WPC 1.0, 1.1 and 1.2 receivers and will support output power up to 5 W.

Features
  • 5-V input single coil transmitter
  • 2-chip solution for highly integrated transmitter solution
  • Qi-Certified WPC 1.2 solution for 5-W operation
  • Enhanced Foreign Object Detection (FOD) with FOD ping detecting objects prior to power transfer
  • Standard WPC A11-type transmitter coil

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 881 16 Oct 2015
Design files (2)
Title Type Size (KB) Date
ZIP 537 02 Dec 2015
ZIP 1182 02 Dec 2015

TI Devices (4)

Part Number Name Product Family
BQ50002  Wireless Power Transmitter Analog Front End  Battery management 
BQ50002A  Low-Cost 5-V Wireless Power Transmitter AFE WPC V 1.2 A11 Transmitter  Battery management 
BQ500511  Wireless Power Transmitter Controller  Battery management 
BQ500511A  Wireless Power Transmitter Controller  Battery management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles