Bluetooth and MSP430 Audio Source Reference Design Board
BT-MSPAUDSOURCE
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Bluetooth and MSP430 Audio Source reference design can be used by customers to create a variety of applications for low-end, low-power audio source solutions for applications including toys, projectors, smart remotes and any audio streaming accessories. This reference design is a cost-effective audio implementation and with full design files provided allows you to focus your efforts on application and end product development. This reference design also provides the TI Bluetooth Stack.

Please note that the MSP430 memory size does not allow any additional application space, so the use case should be audio sink only as described For additional application space please consider using higher flash device, for example MSP430F5438.

Features
  • Enables Bluetooth audio (SBC encode/decode) with low cost, low power MSP430F5229
  • Design offloads audio processing from MCU to the Bluetooth device which enables low power audio
  • Cost-effective low end wireless audio solution with a four layer layout and QFN packages
  • Core of the solution is TI's SimpleLink™ CC2564 which offers best-in-class Bluetooth performance (+12dBm output power) leading to robust connection over long range
  • CC256x and TI Bluetooth Stack both have Bluetooth Subsystem QDIDs allowing you to only need a Bluetooth End Product Listing
  • This circuit design is tested and includes firmware, demo and wiki page for quick start guide

What's Included

  • (1) BT-MSPAUDSOURCE board
  • (1) mini-USB cable
  • (1) stereo audio cable with 3.5-mm plug connectors

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BT-MSPAUDSOURCE:
Bluetooth and MSP430 Audio Source Reference Design Board

$59.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 13701 19 Sep 2014
Design files (6)
Title Type Size (KB) Date
ZIP 646 31 Jul 2014
PDF 537 31 Jul 2014
PDF 1300 31 Jul 2014
ZIP 281 31 Jul 2014
ZIP 25 31 Jul 2014
PDF 89 31 Jul 2014
More literature (2)
Title Type Size (KB) Date
PDF 95 02 Jan 2019
PDF 65 09 Apr 2018

Software (1)

Name Part Number Software Type
TI Dual-Mode Bluetooth® Stack  TIBLUETOOTHSTACK-SDK  Software Development Kits (SDK) 

Reference Designs  ( 1 )

Name Part Number Tool Type
Bluetooth and MSP MCU Audio Source Reference Design  BT-MSPAUDSOURCE-RD  TI Designs

TI Devices (4)

Part Number Name Product Family
CC2564  Dual-mode Bluetooth® controller  SimpleLink Solutions 
CC2564MODN  Dual-mode Bluetooth® CC2564 module  SimpleLink Solutions 
MSP430F5229  Ultra-Low Power 1.8V Split-Rail I/O  Microcontrollers (MCU) 
TLV320ADC3101  92-dB SNR low-power stereo ADC with digital microphone support and miniDSP  Audio converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles