MSP430 CapTIvate MCU Programmer CAPTIVATE-PGMR (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The MSP430 CapTIvate MCU Programmer is available standalone or as part of the MSP CapTIvate™ MCU Development Kit, a comprehensive, easy-to-use platform to evaluate MSP430FR2633 microcontroller with capacitive touch technology.  The programmer/debugger board can be used with the BOOSTXL-CAPKEYPAD BoosterPack™ module and the CAPTIVATE-METAL capacitiive touch through metal add-on board.  The programmer features EnergyTrace™ technology to measure energy consumption with the Code Composer Studio™ IDE.  MSP MCUs with CapTIvate technology are the industry’s lowest power capacitive touch MCUs with 10 V rms noise immunity and support for dirt-proof, glove-friendly designs.

Features
  • Programmer board compatible with CapTIvate MCU boards
  • EnergyTrace Technology to measure power consumption with Code Composer Studio
  • CapTIvate programming header for interfacing with CapTIvate MCU boards
  • USB HID-Bridge communications interface allows easy debug data transfer between the target and a PC over UART or I2C

What's Included

  • CAPTIVATE-PGMR CapTIvate Programmer Board
  • USB Micro Cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

CAPTIVATE-PGMR:
MSP430 CapTIvate MCU Programmer

$19.99(USD)


Pricing may vary.



ACTIVE

CAPT-ISO-PGMR :
CAPTIVATE-ISO + CAPTIVATE-PGMR bundle


Not Available ACTIVE

CAPKEYPAD-PGMR-BNDL :
CapTIvate™ Keypad BoosterPack + Programmer Board Bundle


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Date Type
CapTIvate™ Technology Guide 17 Jan 2018
Datasheet (3)
Title Type Size (KB) Date
PDF 1513 19 Aug 2019
PDF 4080 19 Aug 2019
PDF 2943 20 Sep 2018
Design files (1)
Title Type Size (KB) Date
ZIP 3260 18 Apr 2019
More literature (1)
Title Type Size (KB) Date
PDF 65 02 Jan 2019

Software (1)

Name Part Number Software Type
CapTIvate™ Design Center GUI for MSP430™ Capacitive Sensing MCUs  MSPCAPTDSNCTR  Software Libraries 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
MSP CapTIvate MCU Development Kit  MSP-CAPT-FR2633  Evaluation Modules & Boards 
MSP430 CapTIvate™ Touch Keypad BoosterPack  BOOSTXL-CAPKEYPAD  Evaluation Modules & Boards 

Reference Designs  ( 1 )

Name Part Number Tool Type
MSP430FR2633 Microcontroller CapTIvate Electronic Lock and Keypad Reference Design  TIDM-CAPTIVATE-E-LOCK  TI Designs

TI Devices (15)

Part Number Name Product Family
MSP430F5528  25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/10 Channel ADC, 32BIT HW Multiplier  Microcontrollers (MCU) 
MSP430FR2512  MSP430 MCU With CapTIvate Technology - the Lowest Power, Most Noise-immune Capacitive Touch  Microcontrollers (MCU) 
MSP430FR2522  MSP430 MCU With CapTIvate technology - the Lowest Power, Most Noise-immune Capacitive Touch  Microcontrollers (MCU) 
MSP430FR2532  16 MHz Ultra-Low-Power Microcontroller With 8 KB FRAM, CapTIvate Touch Technology  Microcontrollers (MCU) 
MSP430FR2533  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, CapTIvate touch technology  Microcontrollers (MCU) 
MSP430FR2632  16 MHz Ultra-Low-Power Microcontroller With 8 KB FRAM, CapTIvate touch technology  Microcontrollers (MCU) 
MSP430FR2633  MSP430 MCU with CapTIvate technology - the lowest power, most noise-immune capacitive touch  Microcontrollers (MCU) 
MSP430FR2675  CapTIvate™ capacitive touch sensing microcontroller with 32KB FRAM, 6KB SRAM, 43 IO, 12-bit ADC  Microcontrollers (MCU) 
MSP430FR2676  CapTIvate™ capacitive touch sensing microcontroller with 64KB FRAM, 8KB SRAM, 43 IO, 12-bit ADC  Microcontrollers (MCU) 
MSP430G2452  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  Microcontrollers (MCU) 
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection 
TPD4E002  Quad Low-Capacitance Array With +/-15-kV ESD Protection  Circuit protection 
TPS735  500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator  Power management 
TS5A21366  0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic  Switches & multiplexers 
TUSB2046B  4-port USB 2.0 12-Mbps USB full-speed hub  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles