CC1101-CC1190 915 MHz Evaluation Module Kit CC1101CC1190EMK915 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The CC1101 is a highly integrated and flexible RF transceiver. The CC1101 is primarily designed for use in low-power applications in the 315, 433, 868 and 915 MHz ISM bands. The CC1190 is a range extender for 850-950 MHz RF transceivers, transmitters, and System-on-Chip devices from Texas Instruments. It increases the link budget by providing a power amplifier (PA) for increased output power, and a low-noise amplifier (LNA) with low noise figure for improved receiver sensitivity in addition to switches and RF matching for simple design of high performance wireless systems. The output power can be increased to around +26 dBm in the 915 MHz band, and sensitivity will be improved by up to 6 dB compared with the CC1101 stand alone evaluation module.

The CC1101CC1190EMK915 consists of two CC1101-CC1190 Evaluation Modules operating at 915 MHz. The modules demonstrate the recommended way to making a design that integrates the two devices.

Features

The Evaluation Module Kit includes:

2 x CC1101-CC1190EM 915 MHz evaluation modules
2 x Whip antennas

These modules can be used together with a SmartRF04 Evaluation Board and the SmartRF Studio PC tool. Use it to:

- Evaluate the performance of the combination of CC1101 and CC1190
- Perform RF testing
- Prototyping


What's Included

  • 2x CC1101-CC1190EM 915MHz Evaluation Modules
  • 2x antennas

Order Now
Part Number Buy from Texas Instruments or Third Party Status

CC1101CC1190EMK915:
CC1101-CC1190EM 915MHZ Evaluation Module Kit

$99.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
White papers (1)
Title Type Size (KB) Date
PDF 779 28 Oct 2014
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 294 14 Oct 2015

Development Tools (1)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 

Reference Designs  ( 1 )

Name Part Number Tool Type
CC1101-CC1190EM 915 MHz Reference Design  CC1101-CC1190EM915RD  Reference Designs 

TI Devices (2)

Part Number Name Product Family
CC1101  Low-Power Sub-1GHz RF Transceiver  SimpleLink Solutions 
CC1190  850 - 950MHz RF front end  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles