CC1101 Development Kit 868-915MHz Status: ACTIVE

CC1101DK868-915

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View CC1101DK868-915

The development kit is designed to help the user achieve his/her objectives as quickly as possible:

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyser probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EVM board, and connect a MCU selected by the user to the I/O connectors.

Features

A complete development kit including:

  • 2 SmartRF®04 EB evaluation boards
  • 2 CC1101EM868-915 evaluation modules
  • 2 Antennas (868/915 MHz) and cables

The technical doucmentation and the SmartRF® Studio software can be downloaded from the website. The SmartRF®04 evaluation boards connect to a PC via USB, and can also operate stand-alone.


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC1101DK868-915:
CC1101 Development Kit 868-915MHz

$499.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 490 24 Mar 2009 2,007
User Guides (2)
Title Abstract Type Size (KB) Date Views
ZIP 307 01 Sep 2010 1,930
PDF 982 21 Jun 2007 2,400
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 2301 29 Apr 2010 604
PDF 346 13 Feb 2008 552

Software (1)

Name Part Number Software Type
SimpliciTI Compliant Protocol Stack  SIMPLICITI  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
CC1101 Evaluation Module 433MHz  CC1101EMK433  Daughter Cards 

TI Devices (1)

Part Number Name Product Family
CC1101  Low-Power Sub-1GHz RF Transceiver  Mesh and IP Networks 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for CC1101DK868-915:

View All Tags