CC110LEM 868/915 MHz Reference Design CC110LEM-868-915-RD (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The CC110LEM 868/915MHz reference design contains schematics and layout files for the CC110LEM module used in the Value Line development kit. The reference design demonstrates good techniques for CC110L decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 2-layer reference design with a discrete balun and two antenna options:

  • A small and compact PCB helix antenna that will be useful for applications requiring a high antenna efficiency in a compact area. The 868 MHz PCB helix antenna is only 19 x 12 mm (L x W) and has an efficiency ~70 %. By changing 2 discrete component values, this antenna can also be matched to 915MHz.
  • A PCB footprint for a single ended 50 ohm antenna. The RF section is designed for operation in the 868 MHz and 915 MHz frequency bands.


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC110L  Value Line Sub-1 GHz Transceiver  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC110L Download -
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
ZIP 589 12 Feb 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles