CC1110 and CC1111 Development Kit Status: ACTIVE

CC1110-CC1111DK

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View CC1110-CC1111DK

The development kit is designed to help the user to achieve his/hers objectives as quickly as possible.

Evaluate the CC1110Fx and CC1111Fx
Right out of the box, the user can do range testing (PER testing) between two development boards with or without using a PC. This enables the user to quickly find out how well the CC1110Fx fits the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.

Perform RF measurements
Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.

Develop a prototype
By programming the CC1110Fx and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1 pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging.

Features

A complete development kit can be used to evaluate both 433 MHz and 868/915 MHz operation and contains:

  • 2 SmartRF®04 evaluation boards
  • 2 CC1110EM 433 MHz evaluation modules
  • 2 CC1110EM 868/915 MHz evaluation modules
  • 1 CC1111EM 868/915 MHz USB dongle
  • Antennas
  • Cables
  • Technical documentation and the SmartRF® Studio software can be downloaded from the web. The SmartRF®04 evaluation boards connect to a PC via USB, and can also operate stand-alone
  • IAR EW8051 C-compiler with C-SPY debugger (30+30 days evaluation license.) The CC1110 and CC1111 is supported by the IAR EW8051 C-compiler. The C-SPY debugger is used as emulator interface. Both the C-compiler and the C-SPY debugger are included in the development kit as 30 days evaluation licenses. By registrering the compiler with IAR, a 30 day extension of the license will be given.


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC1110-CC1111DK:
CC1110 and CC1111 Development Kit

$649.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 490 24 Mar 2009 1,812
User Guides (6)
Title Abstract Type Size (KB) Date Views
PDF 2239 31 Jul 2009 1,899
PDF 552 11 May 2009 2,691
PDF 3152 31 Oct 2008 954
PDF 1517 14 Dec 2007 1,066
ZIP 420 30 Aug 2007 854
PDF 409 30 Jan 2006 2,640
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 346 13 Feb 2008 473

Software (4)

Name Part Number Software Type
SimpliciTI Compliant Protocol Stack  SIMPLICITI  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 
Debugger and Programmer for RF System-on-Chips  CC-DEBUGGER  JTAG Emulators/ Analyzers 

Design Kits & Evaluation Modules (4)

Name Part Number Tool Type
CC1110 Evaluation Module 433MHz  CC1110EMK433  Daughter Cards 
CC1110 Evaluation Module 868-915MHz  CC1110EMK868-915  Daughter Cards 
CC1111 USB Evaluation Module Kit 868/915 MHz  CC1111EMK868-915  Daughter Cards 
Battery Board for System-on-Chips  SOC-BB  Development Kits 

TI Devices (6)

Part Number Name Product Family
CC1110F16  Sub-1GHz System-on-Chip with MCU and 16kB Flash memory  Proprietary RF 
CC1110F32  Sub-1GHz System-on-Chip with MCU and 32kB Flash memory  Proprietary RF 
CC1110F8  Sub-1GHz System-on-Chip with MCU and 8kB Flash memory  Proprietary RF 
CC1111F16  Sub-1GHz System-on-Chip with MCU, 16kB Flash memory and USB 2.0  Proprietary RF 
CC1111F32  Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0  Proprietary RF 
CC1111F8  Sub-1GHz System-on-Chip with MCU, 8kB Flash memory and USB 2.0  Proprietary RF 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for CC1110-CC1111DK:

View All Tags