CC1110EM 315MHz Reference Design Status: ACTIVE

CC1110EM315_REFDES

Description/Features

Technical Documents

Support & Community

Order Now



Description

The CC1110EM reference design contains schematics and layout files for the CC1110EM module used in development kits. The reference design demonstrates good techniques for CC1110 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 2-layer reference design with a discrete balun and SMA antenna connector designed for a single ended 50 ohm antenna. The RF section is designed for operation in the 315 MHz frequency band. The 315 MHz and 433MHz reference designs share the same layout, but some of the component values are different.

Order Now
Part Number Status

CC1110EM315_REFDES:
CC1110EM 315MHz Reference Design

ACTIVE
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
ZIP 361 20 Sep 2010 544

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
CC1110 Evaluation Module 433MHz  CC1110EMK433  Daughter Cards 

TI Devices (3)

Part Number Name Product Family
CC1110F16  Sub-1GHz System-on-Chip with MCU and 16kB Flash memory  Proprietary RF 
CC1110F32  Sub-1GHz System-on-Chip with MCU and 32kB Flash memory  Proprietary RF 
CC1110F8  Sub-1GHz System-on-Chip with MCU and 8kB Flash memory  Proprietary RF 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number