CC1110EM 433MHz Reference Design Status: ACTIVE

CC1110EM433_REFDES

Description/Features

Technical Documents

Support & Community

Order Now



Description

The CC1110EM reference design contains schematics and layout files for the CC1110EM module used in development kits. The reference design demonstrates good techniques for CC1110 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 2-layer reference design with a discrete balun and SMA antenna connector designed for a single ended 50 ohm antenna. The RF section is designed for operation in the 433 MHz frequency band. The 315 MHz and 433 MHz reference designs share the same layout, but some of the component values are different.

Order Now
Part Number Status Price (US$)

CC1110EM433_REFDES:
CC1110EM 433MHz Reference Design

ACTIVE Free  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
ZIP 362 20 Sep 2010 1,080
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC1110 Evaluation Module 433MHz  CC1110EMK433  Development Boards/EVMs 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC1110F16  Sub-1GHz System-on-Chip with MCU and 16kB Flash memory  Proprietary RF 
CC1110F32  Sub-1GHz System-on-Chip with MCU and 32kB Flash memory  Proprietary RF 
CC1110F8  Sub-1GHz System-on-Chip with MCU and 8kB Flash memory  Proprietary RF 
Support and Community

Customer Tags Help

Most Popular Tags for CC1110EM433_REFDES:

View All Tags