CC1125EM-868-915-RD

CC1125EM 868/915MHz Reference Design

CC1125EM-868-915-RD

Design files

Overview

This RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the 868 MHz and 915 MHz frequency bands.

Features
  • Recommended PCB layout for optimum performance
  • PCB stackup
  • RF decoupling
  • Component types and values
  • Component manufacturers

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR178.PDF (154 K)

Detailed schematic diagram for design layout and components

SWRR102.ZIP (711 K)

Detailed schematic diagram for design layout and components

TIDR179.PDF (49 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Sub-1 GHz transceivers

CC1125Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note Asynchronous channel hopping system for FCC 15.247 compliance Jul. 07, 2015

Related design resources

Hardware development

DEVELOPMENT KIT
CC1125DK CC1125 Development Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos