RF Layout Reference Design for 868-930 MHz (CC1200 and CC1201)
CC120XEM-868-930-RD
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
This RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the 868 MHz and 915 MHz frequency bands.
Features
- Recommended PCB layout for optimum performance
- PCB stackup
- RF decoupling
- PCB antenna and SMA connector
- Component types and values
- Component manufacturers
See the Important Notice and Disclaimer covering reference designs and other TI resources.