SimpleLink™ Sub-1 GHz CC1310 Evaluation Module Kit

(ACTIVE) CC1310EMK

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The SimpleLink™ Sub-1 GHz CC1310 evaluation module kit is an add-on kit to be combined with 2 SmartRF06 evaluation boards (SMARTRF06EBK) to build a complete development kit for the SimpleLink ultra-low power CC1310 wireless microcontroller. The kit includes two CC1310 evaluation modules, antennas and a getting started guide.

The CC1310EMK-7XD-7793 evaluation module kit contains two boards with the 7x7 mm package variant of the sub-1 GHz CC1310 wireless MCU, with RF layout using external bias and differential RF output (variant 7XD). The supported frequency range is 779 to 930 MHz (variant 7793). Each board is equipped with an SMA connector for connecting an antenna or external test equipment. There is also a high-performing PCB antenna on the board that can be used instead of the whip antenna. Refer to the CC1310EM schematics with explanations on how to switch to the PCB antenna.

Features
  • 2x CC1310 evaluation modules with the 7x7 package (RGZ), external bias and differential RF output, supporting 779-930 MHz
  • 2x antennas

What's Included

2x CC1310EM-7XD-7793
2x Antennas
Documentation


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Order Options Status

CC1310EMK-7XD-7793:
SimpleLink CC1310 Evaluation Module Kit 779-930 MHz

$99.00(USD)




Pricing may vary.



ACTIVE

SIMPLELINK-CC13X0-SDK:
SimpleLink™ CC13x0 Software Development Kit

Free

Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 962 22 Oct 2015 1,019
ZIP 942 22 Oct 2015 418
ZIP 1039 18 Sep 2015 855
ZIP 998 11 Sep 2015 708
More literature (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 994 13 Jul 2016 1,407
PDF 448 05 Nov 2015 1,216

Development Tools (4)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 
Code Composer Studio (CCS) Integrated Development Environment (IDE) for Wireless Connectivity  CCSTUDIO-WCS  SW Development Tools, IDEs, Compilers 
Sensor Controller Studio  SENSOR-CONTROLLER-STUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
SmartRF06 Evaluation Board  SMARTRF06EBK  Evaluation Modules & Boards 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki