CC2510 Mini Development Kit CC2510DK-MINI (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

View   View CC2510DK-MINI

The CC2510 Mini Development kit is an inexpensive and flexible development platform for TI's CC2510Fx RF System-on-Chip solution. The CC2510Fx features a 26MHz single-cycle 8051 microcontroller with integrated CC2500 RF transceiver, FLASH, RAM, 5 DMA channels, ADC, PWM, UART, SPI, I2S, 4 timers, and 21 GPIO pins. This kit is all you need to build a prototype of a wireless sensor node application!

The target board in this kit is very close to a real product and features:

  • PCB antenna pre-tested for ETSI and FCC compliance
  • battery holders for 2x AAA or 1x CR2032 coincell operation
  • footprint for 2.54 mm connector connnected to CC2510Fx GPIO pins
  • 2 buttons & 2 LEDs for simple application development
  • pre-programmed with Link Test for RF range measurement
  • SmartRF Studio and Packet Sniffer runs on the board in combination with the CC Debugger (included in the kit)

Even TI engineers are surprised by the long RF range achieved by the Mini Development kit, we hope you will share your experience on the TI E2E LPRF Community!

Features

The Mini Development kit includes:

  • 2 x SmartRFCC2510 target boards
  • 1 x CC Debugger
  • 1 x 10- pin flat cable with 2x5 2.54 mm connector
  • 1 x 10-pin flat cable with 2x5 1.27 mm connector
  • 1 x Converter board 2.54 mm to 1.27 mm connector
  • 1 x Mini USB cable
  • Batteries
  • CD with Evaluation Version of the IAR EW8051 (a free 16kb kickstart version is also available for full evaluation of SimpliciTI software)
  • Documentation

Technical Documents
Application notes (1)
Title Type Size (KB) Date
PDF 308 01 Dec 2009
User guides (2)
Title Type Size (KB) Date
PDF 2302 17 Nov 2009
PDF 645 02 Sep 2009
Design files (1)
Title Type Size (KB) Date
ZIP 592 23 Sep 2009
More literature (1)
Title Type Size (KB) Date
PDF 190 17 Nov 2009

Software (1)


Development Tools (4)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
Debugger and Programmer for RF System-on-Chips  CC-DEBUGGER  Debug Probes/Analyzers 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
CC2510/CC2511 Development Kit  CC2510-CC2511DK  Development Kits 

TI Devices (2)

Part Number Name Product Family
CC2510  2.4-GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory  Wireless connectivity 
CC2510F8  2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory  Wireless connectivity 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles