CC2511 USB Evaluation Module Kit

(ACTIVE) CC2511EMK

Description & Features

Technical Documents

Support & Training

Order Now



Description

View   View CC2511EMK

This evaluation module/USB dongle is designed to help the user to achieve his/hers objectives as quickly as possible. This is the same USB dongle which is included in the CC2510-CC2511DK Development Kit.

  • Evaluate the CC2500/CC2550/CC2510 products. The CC2511 USB dongle can be used to test the communication between the CC2500/CC2550/CC2510 prototypes/development kits, and a PC, without having to wire up the CC2500/CC2550/CC2510 development kit to the PC.
  • Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EM board, and connect a MCU selected by the user to the I/O connectors.

Features

A complete CC2511EMK evaluation kit includes:

  • One CC2511 USB dongle


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

CC2511EMK:
CC2511EMK Evaluation Module Kit

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date
PDF 2239 31 Jul 2009
PDF 552 11 May 2009
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


Development Tools (1)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
CC2510/CC2511 Development Kit  CC2510-CC2511DK  Development Kits 

TI Devices (4)

Part Number Name Product Family
CC2510  2.4-GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory  Wireless connectivity 
CC2510F8  2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory   Wireless connectivity 
CC2511  2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface  Wireless connectivity 
CC2511F8  2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface  Wireless connectivity 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs