CC2520 Development Kit CC2520DK (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View   View CC2520DK

Recommended alternative tools: CC2520EMK and MSP-EXP430F5438 Experimenter’s Board

The CC2520 Development Kit includes hardware and software that allows quick testing of the CC2520 RF performance and offers a complete platform for development of advanced prototype RF systems and for evaluation of the CC2520 right out of the box. The kit can be used for range testing using the pre-programmed PER tester running on the MSP430F2618.

Use SmartRF® Studio to perform RF measurements. The radio can be easily configured to measure sensitivity, output power and other RF parameters. All I/O from the CC2520 are available on pin connectors on the SmartRF®05EB and on the CCMSP-EM, allowing easy interconnection to other devices or controllers. These connectors are also compatible with logic analyzer probes for easy debugging.

The SmartRF05+CC2520EM can be utilized as a capture device for the SmartRF Packet Sniffer.

Features

The development kit contains the following components:

  • 3 x SmartRF05EB
  • 3 x CC2520EM evaluation modules
  • 3 x Antennas
  • 2 x CCMSP-EM430F2618
  • 1 x MSP-FET430UIF debug interface
  • 3 x USB cables
  • Documents

A free, code size limited edition of IAR Embedded Workbench (IAR Kickstart) is available from the IAR Systems website www.iar.com or from the TI MSP430 homepage www.ti.com/msp430.


Technical Documents
User guides (3)
Title Type Size (KB) Date
PDF 522 05 Nov 2009
PDF 3119 21 Dec 2007
PDF 1400 20 Dec 2007
White papers (1)
Title Type Size (KB) Date
PDF 779 28 Oct 2014

Software (4)

Name Part Number Software Type
A fully compliant ZigBee 3.x solution: Z-Stack  Z-STACK  Software Libraries 
IEEE802.15.4 Medium Access control (MAC) software stack  TIMAC  Software Libraries 
SimpliciTI Compliant Protocol Stack  SIMPLICITI  Software Libraries 

Development Tools (3)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
CC2520 Evaluation Module Kit  CC2520EMK  Daughter Cards 

Reference Designs  ( 1 )

Name Part Number Tool Type
CC2520EM Reference Design  CC2520EM_REFDES  Reference Designs 

TI Devices (1)

Part Number Name Product Family
CC2520  Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles