CC2540 Mini Development Kit Status: ACTIVE

CC2540DK-MINI

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View CC2540DK MINI

The CC2540DK-MINI development kit provides a working reference design for software development of single-mode Bluetooth® low energy (BLE) applications based on the Texas Instruments CC2540. The included “keyfob” board operates as a BLE peripheral device, and contains modifiable software that can be tailored towards different applications. Using BTool (Windows PC application) along with the included CC2540 USB Dongle, the Texas Instruments CC2540 BLE stack can be tested and verified while developing custom applications.

Features

The kit contains the following hardware components:

 

1 CC2540 USB Dongle:  This is the device that will be acting as the BLE Master. It connects to a Windows PC’s USB port, and is pre-loaded with the master demo application software.

1 CC2540 “Keyfob”:  This is the device that will be acting as the BLE Slave. The PCB sits inside a plastic case, and can be removed with a small Philips screwdriver. It operates on a single CR2032 coin cell battery, and contains a two-colored LED, a buzzer, an accelerometer, and two buttons.

1 CC Debugger with mini USB cable, converter board, and a 10-pin connector cables:  This is used to flash the software onto both the USB dongle as well as the keyfob. It also can be used for debugging software using IAR Embedded Workbench


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC2540DK-MINI:
CC2540 Mini Development Kit

$99.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1735 02 May 2013 18,310
PDF 2299 11 Jan 2013 12,135
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 775 20 Sep 2010 1,628

Software (1)

Name Part Number Software Type
Bluetooth low energy software stack and tools  BLE-STACK  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 
Debugger and Programmer for RF System-on-Chips  CC-DEBUGGER  JTAG Emulators/ Analyzers 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
CC2540 Development Kit  CC2540DK  Development Kits 
CC2541 Mini Development Kit  CC2541DK-MINI  Development Kits 

Reference Designs (3)

Name Part Number Tool Type
CC2540 Keyfob Reference Design  CC2540KEYFOB-RD  Reference Designs 
CC2540 USB Dongle Reference Design  CC2540USB-RD  Reference Designs 
CC2540EM Reference Design  CC2540EM-RD  Reference Designs 

TI Devices (1)

Part Number Name Product Family
CC2540  2.4GHz Bluetooth Low Energy System-on-Chip Solution  Personal Area Networks 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for CC2540DK-MINI:

View All Tags