SimpleLink Wi-Fi CC3100 BoosterPack Reference Design
CC3100BOOST-RD
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
-
CC3100 SimpleLink Wi-Fi Wireless Networking Solution Booster Pack Design Files (Rev. A)
(ZIP 5092 KB)
29 Apr 2015
Description
This BoosterPack RF reference design, featuring the SimpleLink™ Wi-Fi® CC3100 internet-on-a-chip solution, was designed to enable Internet of Things (IoT) applications when paired with any microcontroller unit (MCU). This embedded Wi-Fi solution is the next generation of SimpleLink Wi-Fi products that dramatically simplifies the implementation of internet connectivity. The CC3100 device is an ideal solution for embedded applications using low-cost and low-power microcontrollers with reduced board space and faster development times. CC3100 minimizes host MCU software requirements and is the ideal solution for embedded applications using any low-cost/low-power MCU including MSP430™ and more. Additionally, CC3100 is a complete platform solution including software drivers, sample applications, API guide, user documentation, and a world-class support community.
Features
- 802.11 b/g/n station with fully integrated radio, baseband, and MAC
- Auto-calibrated radio with a single-ended 50-Ω interface enables easy connection to the antenna without requiring expertise in radio circuit design
- Advanced Wi-Fi connection manager with no host processor involvement