SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module
CC3100BOOST
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

The next generation SimpleLink Wi-Fi wireless MCU LaunchPad Development kits are now available:

View all related products

Key Document

Description

SPECIAL NOTES:

To update the firmware on your CC3100 device, use radio performance tools, perform network processing logs for advanced debugging, or use the TI SimpleLink™ Studio for CC3100 MCU emulator (PC-based), you will also need the Advanced Emulation BoosterPack (CC31XXEMUBOOST).  It is recommended to have at least one CC31XXEMUBOOST board to update the firmware on CC3100BOOST kits.  These kits are offered as a bundle at a discounted price on the TI Store.

 

The SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module (with QFN-packaged device) can be used to connect to TI LaunchPad evaluation kits (software examples provided for MSP-EXP430F5529LP and MSP-EXP430FR5969). With the Advanced Emulation BoosterPack (CC31XXEMUBOOST), CC3100BOOST can connect to a PC for MCU Emulation and software development using SimpleLink Studio for CC3100 (available in the CC3100 SDK). This kit can also be connected to other platforms through pins – use the programming guide for instructions on porting driver and sample code to any microcontroller.

This kit comes in 3 configurations:

1. CC3100BOOST + CC31XXEMUBOOST + MSP-EXP430F5529LP: run all software in the CC3100 software development kit (SDK) and develop on MSP430F5529 MCU

2. CC3100BOOST + CC31XXEMUBOOST: used for any CC3100 development

3. CC3100BOOST: standalone CC3100 BoosterPack purchase option if you already have CC31XXEMUBOOST

The SimpleLink Wi-Fi CC3100 solution provides the flexibility to add Wi-Fi to any microcontroller (MCU).  This Internet-on-a-chip™ solution contains all you need to easily create IoT solutions – security, quick connection, cloud support, publicly available documentation, E2E support forums and more.  For more information on CC3100, visit http://www.ti.com/simplelinkwifi

 

Features

 

  • CC3100 Wi-Fi Network Processor in QFN package
  • Industry’s first devices to be Wi-Fi CERTIFIED™ at the chip level by the Wi-Fi Alliance™
  • 2 20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • On-board chip antenna with option for U.FL-based testing
  • Power from on-board LDO using USB OR 3.3V from MCU LaunchPad
  • 2 push buttons
  • 4 LEDs
  • Jumper with 0.1 Ohm resistor for current measurement
  • 0.8 megabit serial flash
  • 40 MHz crystal, 32 KHz crystal and oscillator
  • U.FL and chip antenna
  • USB
  • 4 Layer PCB with 6 mm spacing and track width

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

CC3100BOOST:
SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module

$19.99(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 2998 09 May 2018
PDF 1359 21 Jan 2015
White papers (4)
Title Type Size (KB) Date
PDF 784 23 May 2019
PDF 790 31 Jan 2019
PDF 873 16 Oct 2017
PDF 905 31 Jul 2014
More literature (2)
Title Type Size (KB) Date
PDF 97 02 Jan 2019
PDF 542 07 Sep 2016

Software (2)

Name Part Number Software Type
SimpleLink Wi-Fi CC3100 Software Development Kit (SDK)  CC3100SDK  Software Development Kits (SDK) 

Development Tools (2)

Name Part Number Tool Type
Uniflash Standalone Flash Tool for TI Microcontrollers (MCU), Sitara Processors & SimpleLink devices  UNIFLASH  Flash Programming Tools 
SimpleLink™ Wi-Fi® radio testing tool  CC3XXXRADIOTEST  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 7 )

Name Part Number Tool Type
ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit  EK-TM4C123GXL  Evaluation Modules & Boards 
Advanced emulation kit for SimpleLink™ Wi-Fi® CC31xx BoosterPack™ plug-in module  CC31XXEMUBOOST  Evaluation Modules & Boards 
MSP-EXP430FR5739 Experimenter Board  MSP-EXP430FR5739  Evaluation Modules & Boards 
MSP430F5529 USB Experimenter’s Board  MSP-EXP430F5529  Evaluation Modules & Boards 
MSP430F5529 USB LaunchPad Evaluation Kit  MSP-EXP430F5529LP  Evaluation Modules & Boards 
SimpleLink Wi-Fi CC3200 LaunchPad  CC3200-LAUNCHXL  Evaluation Modules & Boards 
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit  MSP-EXP432P401R  Evaluation Modules & Boards 

Reference Designs  ( 1 )

Name Part Number Tool Type
SimpleLink Wi-Fi CC3100 BoosterPack Reference Design  CC3100BOOST-RD  Reference Designs 

TI Devices (4)

Part Number Name Product Family
CC3100  SimpleLink Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications  SimpleLink Solutions 
CC3100MOD  SimpleLink Certified Wi-Fi Network Processor, Internet-of-Things Module Solution for MCU Application  SimpleLink Solutions 
MSP432P401M  SimpleLink Ultra-Low-Power 32-Bit ARM Cortex-M4F MCU With Precision ADC, 128KB Flash and 32KB RAM  SimpleLink Solutions 
MSP432P401R  SimpleLink Ultra-Low-Power 32-Bit ARM Cortex-M4F MCU With Precision ADC, 256KB Flash and 64KB RAM  SimpleLink MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles