SimpleLink Wi-Fi CC3200 LaunchPad Reference Design
CC3200-LAUNCHXL-RD
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This Launchpad Wi-Fi® reference design, featuring the SimpleLink™ Wi-Fi CC3200 internet-on-a-chip solution with integrated MCU, was designed to enable Internet of Things (IoT) applications. This embedded Wi-Fi solution is a wireless MCU that integrates a high-performance Cortex™-M4 MCU and peripherals allowing customers to develop an entire application with a single IC. CC3200 includes an M4 Core running at 80MHz with RAM options up to 256KB providing flexibility to match your end application.  A rich peripheral set including SPI, UART, I2C, I2S, SDMMC, 4Channel ADC, 4 PWMs and built in power management are included.  Powerful crypto engines such as AES, 3DES, SHA and CRC enable your application to safely connect to the cloud.

With built-in wireless and Internet security protocols and on-chip security accelerators, the SimpleLink CC3200 solution provides a robust, pain free security experience for the Internet of Things. 

 

Features

 

  • Wi-Fi® network processor with on-chip WLAN and TCP/IP stacks
  • On-chip Cortex™ M4 80MHz processor allows custom APIs to be done on-chip
  • 802.11 b/g/n Station with fully integrated auto-calibrated radio, baseband, and MAC
  • Advanced Wi-Fi connection manager with no host processor involvement
  • 2 UART, 2 SPI, camera, audio, I2C, 4-ch 12-bit ADC, 4 timers, 16-bit PWM, 27 GPIOs
  • Embedded Crypto engine with 256-bit encryption, WPA personal and enterprise security

 



  




TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC3200  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC3200 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
SimpleLink Wi-Fi CC3200 LaunchPad  CC3200-LAUNCHXL  Evaluation Modules & Boards 

Software (2)

Name Part Number Software Type
SimpleLink Wi-Fi CC3200 Software Development Kit (SDK)  CC3200SDK  Software Development Kits (SDK) 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles