DualCool™ NexFET™ Power MOSFETs and TPS40304 Buck Controller Evaluation Module CSD163CEVM-591 (NRND)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The CSD163CEVM-591 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.2V output at up to 25A from a 12-V input bus. The EVM is designed to start-up from a single supply; so, no additional bias voltage is required for start-up. The module uses the TPS40304 high performance, mid-input voltage synchronous buck controller and TI’s DualCool™ NexFET™ high performance MOSFETs TI’s DualCool™ NexFET™ family of power MOSFETs delivers an industry standard footprint, while enabling thermally efficient cooling through the top and bottom of the package. This package allows power system designers to effectively direct heat away from the PCB in high-current DC/DC applications, resulting in improved power density, higher current capability and improved system reliability.

Features
  • 8-V to 14-V input voltage rating
  • 1.2-V ± 2% output voltage rating
  • 25-A steady state load current
  • 600-kHz switching frequency
  • Simple access to IC features including power good, enable, soft-start, and error amplifier
  • Convenient test points for simple, non-invasive measurements of converter performance

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1113 02 Mar 2010
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (8)

Part Number Name Product Family
CSD16321Q5C  DualCool™ N-Channel NexFET™ Power MOSFET  MOSFETs 
CSD16322Q5C  DualCool™ N-Channel NexFET™ Power MOSFET  MOSFETs 
CSD16325Q5C  DualCool™ N-Channel NexFET™ Power MOSFET  MOSFETs 
CSD16407Q5C  DualCool™ N-Channel NexFET™ Power MOSFET  MOSFETs 
CSD16408Q5C  DualCool™ N-Channel NexFET™ Power MOSFET  MOSFETs 
TPS40303  3V to 20V Input, 25A Synchronous Buck Controller with FSS, 300kHz  Step-down (buck) 
TPS40304  3 V to 20 V input, 600 kHz, 25 A synchronous buck controller with FSS  Step-down (buck) 
TPS40305  3V to 20V Input, 25A Synchronous Buck Controller with FSS, 1.2MHz  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles