12-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output DAC121S101EVAL (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The DAC121S101 is an 12-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output

The DAC121S101EVAL Design Kit (consisting of the DAC121S101 Evaluation Board and this User's Guide) are designed to ease evaluation and design-in of the Texas Instrument DAC121S101 12-bit, DAC101S101 10-bit, and DAC081S101 8-bit Micro-Power Digital-to-Analog Converters with Rail-to-Rail Output. This family of pin-compatible DACs, will be referenced throughout this document as the DAC121S101. In the Stand-alone mode, suitable test equipment, such as a logic generator and signal analyzer, can be used with the board to evaluate the DAC121S101 performance.

Features
  • Guaranteed Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-on Reset to Zero Volts Output
  • SYNC Interrupt Facility
  • Wide power supply range (+2.7V to +5.5V)
  • Small Packages
  • Power Down Feature

 


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 557 25 Jan 2012

TI Devices (2)

Part Number Name Product Family
DAC121S101  12-Bit Micro Power, RRO Digital-to-Analog Converter  Digital-to-analog converters (DACs) 
DAC121S101-Q1  12-Bit Micro Power, RRO Digital-to-Analog Converter  Digital-to-analog converters (DACs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles