DAC7678 Evaluation Module DAC7678EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DAC7678EVM is designed to evaluate the DAC7678, DAC5578, DAC6578, or DAC7578 digital to analog converters. By default, the DAC7678EVM is available with the DAC7678 installed but can be replaced with any one of the other pin compatible devices. The EVM provides a quick and easy way to evaluate the functionality and performance of the low power, high resolution, 8 to 12-bit series of Digital to Analog Converter (DAC). A two-wire I²C interface header is used to easily attach the SCL and SDA pins from the DAC to any host microprocessor or TI DSP based system. By default, the DAC7678EVM is designed to work with an onboard external reference, but can be easily modified to use the DAC internal reference (in the case of the DAC7678) by changing a jumper setting and enabling the internal reference through software. The EVM comes equipped with an installed REF5040 precision reference voltage to provide +4.096VDC and can be replaced with any pin compatible REF50xx family of parts allowing a variety of reference values.

Features
  • Contains all support circuitry needed for the DAC7678
  • Onboard optional external reference selection
  • Wide selection of digital and I/O voltages
  • Hardware or software control of control logic
  • Compatible with the TI Modular EVM System

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DAC7678EVM:
DAC7678 Evaluation Module

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (2)
Title Type Size (KB) Date
PDF 4102 21 Jan 2014
PDF 2162 05 Aug 2010
User guides (1)
Title Type Size (KB) Date
PDF 2708 27 Jul 2011
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (4)

Part Number Name Product Family
DAC5578  8-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC  Digital-to-analog converters (DACs) 
DAC6578  10-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC  Digital-to-analog converters (DACs) 
DAC7578  12-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC  Digital-to-analog converters (DACs) 
DAC7678  12-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC with 2.5V Internal Ref  Digital-to-analog converters (DACs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles