DAC80004EVM

DAC80004 Low-Power, Voltage-Output, Quad-Channel Digital-to Analog Converter Evaluation Module

DAC80004EVM

Order now

Overview

The DACx0004 devices (DAC80004, DAC70004, DAC60004) are highly accurate, low-power, voltage-output, quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs). The DACx0004 are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). The reference input of the DAC is buffered internally using a dedicated reference buffer. The EVM includes two additional on-board references of 2.5 V and 5 V selectable through a jumper.

Features
  • DAC80004 (16-bit) Relative Accuracy: 1 LSB INL Max.
  • Integrated Reference Input Buffer
  • Two On-Board References: 2.5 V and 5 V
  • Selectable Power-On Reset: Zero-scale or Mid-scale
  • Current Consumption: 1 mA/Ch

  • DAC80004EVM

Precision DACs (≤10 MSPS)
DAC60004 Ultra-Small, true 12-bit quad voltage output DAC with 1LSB INL/DNL DAC70004 Ultra-Small, true 14-bit quad voltage output DAC with 1LSB INL/DNL DAC80004 Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL
Download View video with transcript Video

Order & start development

Evaluation board

DAC80004EVM — DAC80004 Low-Power, Voltage-Output, Quad-Channel Digital-to Analog Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DAC80004EVM User's Guide 05 Aug 2016
Certificate DAC80004EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos