DAC8560 Performance Demonstration Kit
DAC8560EVM-PDK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DAC8560EVM-PDK is a complete evaluation/demonstration kit, which combines an DAC8560EVM with the TMS32VC5509 based MMB0 motherboard for use with a personal computer. The MMB0 motherboard allows the DAC8560EVM to connect to a computer via a USB port. The DAC8560EVM-PDK is controlled by the DXP evaluation software using an initialization file which sets up the serial control to the device under test. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the DAC8560 device.

Features
  • Easy-to-use evaluation software for Microsoft™ Windows XP
  • Built-in wave tables for creating Sine, Square, Triangle and Saw tooth output waveforms
  • Amplitude and offset adjustment capabilities
  • Ability to provide straight DC output
  • Easily expandable with new analysis plug in tools from Texas Instruments

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DAC8560EVM-PDK:
DAC8560 Performance Demonstration Kit

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (2)
Title Type Size (KB) Date
PDF 1726 24 Jan 2018
PDF 1418 09 May 2011
User guides (1)
Title Type Size (KB) Date
PDF 1139 19 Nov 2009
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)

Name Part Number Software Type
DXP DAC Exerciser Program  DXP  Software Libraries 

TI Devices (1)

Part Number Name Product Family
DAC8560  16-bit, single-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V,2ppm/°C reference  Digital-to-analog converters (DACs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles