DAC8560EVM

DAC8560 evaluation module

DAC8560EVM

Order now

Overview

This EVM features the DAC8560 digital-to-analog converter (DAC). The DAC8560EVM is a simple evaluation module designed to quickly and easily evaluate the functionality and performance of the 16-bit high-resolution, single-channel, serial input DAC. The device has a 2.5 V internal reference that is enabled by default. The EVM has a serial interface to allow communication with any host Microprocessor or TI DSP-based system, such as the 5-6K interface Board produced and supplied by TI. Although the DAC was designed for a single-suppy operation, a bipolar output range is available by configuring the output Op Amp properly.

Features
  • The EVM is compatible with the 5-6KINTERFACE board allowing use of TI's, C5000 and C6000 DSP Starter Kits
  • The EVM can connect to and interface with any MSP430 based platform
  • On board connectors are available to allow the user to connect other external reference sources.
  • Stacking allows a total of two (DAC8560) DAC channels to be used, (when proper synchronization rules are followed)
  • User can experiment with different reference loads by using R16,C6,and a small 4x4 through-hole grid
Precision DACs (≤10 MSPS)
DAC8560 16-bit, single-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V,2ppm/°C reference
Download View video with transcript Video

Order & start development

Evaluation board

DAC8560EVM — DAC8560EVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DAC8560EVM User Guide (Rev. A) 19 Nov 2009
Certificate DAC8560EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos