DAC8718EVM

DAC8718 Evaluation Module

DAC8718EVM

Order now

Overview

The DACxx18EVM features the DAC7718, DAC8218, or DAC8718 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The DACxx18EVM is designed to work by default for a bipolar output range, but it can be configured for a unipolar output range by properly configuring two jumpers. The EVM provides the serial interface header to easily attach to any host microprocessor or TI DSP base system. Installed precision reference voltages of +5VDC and +2.5VDC are selectable using onboard jumpers. REF5050 (+5.0VDC source) and REF5025 (+2.5VDC) are pin compatible with the REF50xx family allowing a wide variety of reference values.

Features
  • Bipolar and Unipolar mode of operation is supported
  • Contains all support circuitry needed for the DACxx18 family
  • Serial interface header to easily attach to TI DSP base communication systems
  • Voltage reference options: onboard 5V, onboard 2.5V or external
  • Onboard jumpers to control DAC control pins
  • Compatible with the TI Modular EVM System
Precision DACs (≤10 MSPS)
DAC7718 Octal, Low power,12-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter DAC8218 Octal, Low power ,14-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter DAC8718 Octal Low-Power 16-Bit +/-16.5V Output Serial Input Digital-to-Analog Converter
Download View video with transcript Video

Order & start development

Evaluation board

DAC8718EVM — DAC8718 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide DAC8718EVM User's Guide (Rev. A) 11 May 2011
Certificate DAC8718EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet Octal, 16-bit, low-Power, High-Voltage Output, Serial Input D/A Converter datasheet (Rev. A) 15 Dec 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos