Download options
Latest version
Version: 01.00.00.00
Release date: 10 Sep 2018
lock
=
Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC1220
—
20-Bit Delta-Sigma Low Power Digital-To-Analog Converter
DAC5311
—
8bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
DAC60004
—
Ultra-Small, true 12-bit quad voltage output DAC with 1LSB INL/DNL
DAC6311
—
10bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package
DAC70004
—
Ultra-Small, true 14-bit quad voltage output DAC with 1LSB INL/DNL
DAC7311
—
12-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications
DAC7554
—
Low-Power, Low-Glitch, 12-Bit DAC
DAC7558
—
12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter
DAC7562
—
12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference
DAC7568
—
12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
DAC7573
—
Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface
DAC7574
—
12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface
DAC7678
—
12-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC with 2.5V Internal Ref
DAC7714
—
Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
DAC7716
—
Quad 12-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter
DAC7718
—
Octal, Low power,12-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter
DAC7811
—
12-bit, single-channel, serial input multiplying DAC with 0.2us settling time
DAC80004
—
Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL
DAC8164
—
14-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to ze
DAC8165
—
14-Bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to mi
DAC8168
—
14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
DAC8218
—
Octal, Low power ,14-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter
DAC8234
—
Quad 14-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter
DAC8311
—
14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package
DAC8411
—
16bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package
DAC8534
—
2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC
DAC8550
—
16-Bit, Ultralow Glitch Voltage Output DAC
DAC8551
—
16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter
DAC8552
—
16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter
DAC8554
—
16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter
DAC8555
—
16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter
DAC8560
—
16-bit, single-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V,2ppm/°C reference
DAC8562
—
16-bit, dual-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V, 4ppm/°C reference
DAC8564
—
16-bit, quad-channel, ultra-low glitch, Vout DAC with 2.5-V, 2-ppm/C internal reference
DAC8565
—
16-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/C int. ref. with reset to midsca
DAC8568
—
16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference
DAC8571
—
Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC
DAC8574
—
Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC
DAC8580
—
16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter
DAC8581
—
16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter
DAC8718
—
Octal Low-Power 16-Bit +/-16.5V Output Serial Input Digital-to-Analog Converter
DAC8734
—
16-Bit Quad High-Accuracy +/-16.5V Output Digital-to-Analog Converter
DAC8801
—
14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter
DAC8803
—
14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter
DAC8811
—
16-bit, single-channel, serial input multiplying DAC with 0.5us settling time
DAC8814
—
16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter
DAC8831
—
16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
DAC8832
—
16-bit Ultra-low power voltage output Digital-to-Analog Converter
DAC8871
—
16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC
DAC8881
—
Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter
DAC9881
—
18-bit, single-channel, low-noise, voltage output DAC for high accuracy applications
Hardware development
Evaluation board
DAC8411EVM-PDK
—
DAC8411 Performance Demonstration Kit
DAC8560EVM-PDK
—
DAC8560 Performance Demonstration Kit
DAC8811EVM-PDK
—
DAC8811 Performance Demonstration Kit
DAC8832EVM-PDK
—
DAC8832 Performance Demonstration Kit
DAC9881EVM-PDK
—
DAC9881 Performance Demonstration Kit
The design resource accessed as www.ti.com/lit/zip/sbac212 or www.ti.com/lit/xx/sbac212/sbac212.zip has been migrated to a new user experience at www.ti.com/tool/download/SBAC212. Please update any bookmarks accordingly.