Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module
DIYAMP-EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See Also

The DIYAMP-EVM is also available with multi-channels. To learn more about the two-channel version, visit the DUAL-DIYAMP-EVM.

View all related products

Key Document
Download - PDF Icon Download - PDF Icon Download - PDF Icon

Description

The DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT23, SOIC) and 12 popular amplifier configurations, including amplifiers, filters, stability compensation and comparator configurations for both single and dual supply.

The DIYAMP-EVM family enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVMs enable you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. All EVMs are compatible with breadboard, SubMiniature version A (SMA), header and wired interface connection , and are cross-compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs. In addition, the DIYAMP-EVM’s optimized layout reduces parasitics introduced by breadboard prototyping.

From datasheet to simulation to verification of your simulation, the DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.

Note: These boards are unpopulated, so remember to order your op amp device samples.

Features
  • 3 packages to choose from: SC70-5, SOT23-5 and SOIC-8
  • 12 circuit configurations to choose from: Noninverting, Inverting, Active Filters, Difference Amp, Comparator and more!
  • Dual and single supply configurations
  • PCB designed for High performance: Optimized for each function
  • Multiple interface options: SMA, Header, Breadboard, Wire
  • Designed for 0805 size components; 0603 size friendly
  • Schematic provided in silk screen on the PCB
  • Multiple connector options for input and output connections: SMA, test point, and wires

What's Included

  • OPAMP-DIY-EVM board made up of 32 coupon boards
  • Terminal strip (Samtec part# TS-132-G-AA)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DIYAMP-SOIC-EVM:
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module

$20.00(USD)


Pricing may vary.



ACTIVE

DIYAMP-SC70-EVM:
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module

$20.00(USD)


Not Available ACTIVE

DIYAMP-SOT23-EVM:
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module

$20.00(USD)


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (4)
Title Type Size (KB) Date
PDF 8029 28 Jul 2017
PDF 7984 28 Jul 2017
PDF 5257 18 Jul 2017
PDF 7986 12 May 2017
More literature (3)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019
PDF 39 02 Jan 2019

Design Kits & Evaluation Modules  ( 6 )

Name Part Number Tool Type
DIP Adapter Evaluation Module  DIP-ADAPTER-EVM  Evaluation Modules & Boards 
Dual Channel Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module  DUAL-DIYAMP-EVM  Evaluation Modules & Boards 
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages  OPAMPEVM-SOT23  Evaluation Modules & Boards 
Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in MSOP/TSSOP Packages  OPAMPEVM-MSOPTSSOP  Evaluation Modules & Boards 
Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in SOIC Packages  OPAMPEVM-SOIC  Evaluation Modules & Boards 
Universal Operational Amplifier Evaluation Module  OPAMPEVM  Evaluation Modules & Boards 

TI Devices (136)

Part Number Name Product Family
LM321  Low Power Single Op Amp  Operational amplifiers (op amps) 
LM321LV  1-Channel industry standard low voltage operational amplifier  Operational amplifiers (op amps) 
LM324-N  Low power general-purpose quad operational amplifier  Operational amplifiers (op amps) 
LM358-N  Low Power Dual Operational Amplifier  Operational amplifiers (op amps) 
LM6211  Low Noise, RRO Operational Amplifier with CMOS Input and 24V Operation  Operational amplifiers (op amps) 
LM7301  4 MHz GBW, Rail-to-Rail Input-Output Operational Amplifier in TinyPak Package  Operational amplifiers (op amps) 
LM7321  Single ch, RRIO, high output current & unlimited cap load +/-15V op amp  Operational amplifiers (op amps) 
LM7321-Q1  Single ch, automotive, RRIO, high output current & unlimited cap load +/-15V op amp  Operational amplifiers (op amps) 
LM7341  Rail-to-Rail Input/Output, 15V, 4.6 MHz GBW, Operational Amplifier in SOT-23 Package  Operational amplifiers (op amps) 
LM8261  RRIO, High Output Current & Unlimited Cap Load Op Amp in SOT23-5  Operational amplifiers (op amps) 
LMC7101  Tiny low power operational amplifier with rail-to-rail input and output  Operational amplifiers (op amps) 
LMC7101Q-Q1  Tiny automotive low power operational amplifier with rail-to-rail input and output  Operational amplifiers (op amps) 
LMC7111  Tiny CMOS Operational Amplifier with Rail-to-Rail Input and Output  Operational amplifiers (op amps) 
LMV116  Low voltage, 45MHz, rail-to-rail output operational amplifier  Operational amplifiers (op amps) 
LMV301  Low Input Bias Current, 1.8V Op Amp w/ Rail-to-Rail Output  Operational amplifiers (op amps) 
LMV321  Single Low-Voltage Rail-to-Rail Output Operational Amplifier – see LMV321A for upgraded version  Operational amplifiers (op amps) 
LMV321-N  Single channel general purpose, low voltage, rail-to-rail output operational amplifiers  Operational amplifiers (op amps) 
LMV321-N-Q1  Automotive, General Purpose, Low Voltage, Rail-to-Rail Output Operational Amplifier  Operational amplifiers (op amps) 
LMV321A  Single Low-Voltage, Cost-Optimized Rail-to-Rail Output Operational Amplifier  Operational amplifiers (op amps) 
LMV551  Single 3 MHz, micropower RRO amplifier  Operational amplifiers (op amps) 
LMV551-Q1  Automotive 3-MHz, Micropower RRO Amplifier  Operational amplifiers (op amps) 
LMV611  Single low voltage, low power, RRIO general purpose amplifier  Operational amplifiers (op amps) 
LMV651  Single 12 MHz, low voltage, low power amplifier  Operational amplifiers (op amps) 
LMV710-N  Low Power, RRIO Operational Amplifiers with High Output Current Drive and Shutdown Option  Operational amplifiers (op amps) 
LMV721  Single 10-MHz low-noise low-voltage low-power operational amplifiers  Operational amplifiers (op amps) 
LMV721-N  Single-channel 10MHz, low Noise, low voltage, and low power operational amplifier  Operational amplifiers (op amps) 
LMV751  Low Noise, Low Vos, Single Op Amp  Operational amplifiers (op amps) 
LMV796  Single 17 MHz, low noise, CMOS input, 1.8V operational amplifier  Operational amplifiers (op amps) 
LMV796-Q1  Single automotive 17 MHz, low noise, CMOS input, 1.8V operational amplifier  Operational amplifiers (op amps) 
LMV821-N  5MHz, Low Voltage, Low Power, RRO, 5 MHz Op Amps  Operational amplifiers (op amps) 
LMV831  Single 3.3 MHz Low Power CMOS, EMI Hardened Operational Amplifier  Operational amplifiers (op amps) 
LMV851  Single 8 MHz Low Power CMOS, EMI Hardened Operational Amplifier  Operational amplifiers (op amps) 
LMV861  Single 30 MHz Low Power CMOS, EMI Hardened Operational Amplifiers  Operational amplifiers (op amps) 
LMV931-N  Single 1.8V, RRIO Operational Amplifiers  Operational amplifiers (op amps) 
LMV931-N-Q1  Automotive, 1.8V, RRIO Operational Amplifier  Operational amplifiers (op amps) 
LPV321-N  Single channel general purpose, low voltage, low power, rail-to-rail output operational amplifier  Operational amplifiers (op amps) 
LPV511  micropower Rail-to-Rail Input and Output Operational Amplifier  Operational amplifiers (op amps) 
LPV521  Nanopower, 350 nA, 1.6 V RRIO Single, CMOS input op amp  Operational amplifiers (op amps) 
LPV801  Single Channel 450nA Nanopower Operational Amplifier  Operational amplifiers (op amps) 
MCP6291  1-channel 10-MHz, low-noise, RRIO operational amplifier  Operational amplifiers (op amps) 
OPA137  Low Cost FET-Input Operational Amplifiers  Operational amplifiers (op amps) 
OPA170  36V, microPower, Rail-to-Rail Output, General Purpose Op Amp in MicroPackages  Operational amplifiers (op amps) 
OPA170-Q1  Automotive 36V, microPower, Rail-to-Rail Output, General Purpose Op Amp in MicroPackages  Operational amplifiers (op amps) 
OPA171  36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages  Operational amplifiers (op amps) 
OPA171-Q1  Automotive 36V, Low Power, RRO, General Purpose Operational Amplifier in MicroPackages  Operational amplifiers (op amps) 
OPA172  36-V, Single-Supply, 10-MHz, Rail-to-Rail Output, Operational Amplifier  Operational amplifiers (op amps) 
OPA2202  High capacitive drive (25nF), precision (200uV), low noise(9nV/rtHz), super beta dual op amp  Operational amplifiers (op amps) 
OPA244  MicroPower Single-Supply Operational Amplifier MicroAmplifier™ Series  Operational amplifiers (op amps) 
OPA2991  40-V, dual 4.5MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp  Operational amplifiers (op amps) 
OPA313  1-MHz, Micropower, Low-Noise, Rail-to-Rail I/O 1.8-V Operational Amplifier  Operational amplifiers (op amps) 
OPA314  3MHz, Low-Power, Low-Noise, RRI/O, 1.8V CMOS Operational Amplifier  Operational amplifiers (op amps) 
OPA314-Q1  Automotive 3MHz, Low-Power, Low-Noise, RRIO, 1.8V CMOS Operational Amplifier  Operational amplifiers (op amps) 
OPA316  10-MHz, Low-Power, Low-Noise, RRIO, 1.8-V CMOS Operational Amplifier  Operational amplifiers (op amps) 
OPA316-Q1  Automotive 10MHz, Rail-to-Rail Input/Output, Low-Voltage 1.8V CMOS Operational Amplifier  Operational amplifiers (op amps) 
OPA322  20MHz Low-Noise 1.8V RRIO CMOS Operational Amplifier With Shutdown  Operational amplifiers (op amps) 
OPA322-Q1  Automotive 20MHz Low-Noise 1.8V RRI/O CMOS Operational Amplifier  Operational amplifiers (op amps) 
OPA337  Single MicroSIZE, single-supply CMOS operational amplifier MicroAmplifier series  Operational amplifiers (op amps) 
OPA338  Single 12.5MHz MicroSIZE, single-supply CMOS operational amplifier MicroAmplifier series  Operational amplifiers (op amps) 
OPA342  Low Cost, Low Power, Rail-to-Rail Operational Amplifiers MicroAmplifier™ Series  Operational amplifiers (op amps) 
OPA343  Single-channel single-supply, rail-to-rail operational amplifiers MicroAmplifier™ series Operational amplifiers (op amps) 
OPA344  Single 1MHz, single-supply, rail-to-rail operational amplifiers MicroAmplifier™ series  Operational amplifiers (op amps) 
OPA345  Single 3MHz, single-supply, rail-to-rail operational amplifiers MicroAmplifier™ series  Operational amplifiers (op amps) 
OPA347  Micropower Rail-To-Rail Operational Amplifier  Operational amplifiers (op amps) 
OPA348  1MHz, 45uA, RRIO, Single Op Amp  Operational amplifiers (op amps) 
OPA348-Q1  Automotive, 1MHz, 45uA, RRIO Single Operational Amplifier  Operational amplifiers (op amps) 
OPA349  1 uA, Rail-to-Rail, CMOS Operational Amplifiers  Operational amplifiers (op amps) 
OPA353  Single high-speed, single-supply, rail-to-rail operational amplifiers MicroAmplifier™ serie  Operational amplifiers (op amps) 
OPA364  1.8V, High CMR, RRIO Op Amp  Operational amplifiers (op amps) 
OPA374  Single 6.5MHz, 585uA, rail-to-rail I/O CMOS operational amplifier  Operational amplifiers (op amps) 
OPA375  OPAx375, 500uV, 10-MHz, Low Broadband Noise, RRO, Operational Amplifier  Operational amplifiers (op amps) 
OPA703  Single 12V, 1MHz, CMOS, rail-to-rail I/O, operational amplifier  Operational amplifiers (op amps) 
OPA704  Single 12V, 3MHz CMOS, rail-to-rail I/O, operational amplifier  Operational amplifiers (op amps) 
OPA705  12V, Low Cost, CMOS, Rail-to-Rail I/O, Operational Amplifier  Operational amplifiers (op amps) 
OPA725  Single low noise, high-speed, 12V CMOS operational amplifier  Operational amplifiers (op amps) 
OPA743  12V, 7MHz, CMOS Rail-to-Rail I/O Operational Amplifier  Operational amplifiers (op amps) 
OPA990  Single 1MHz, 40-V rail-to-rail input/output, low-offset-voltage, low-power op amp  Operational amplifiers (op amps) 
TL343  Single Low-Power Operational Amplifier  Operational amplifiers (op amps) 
TLV170  36V, 1.2 MHz, microPower, Rail-to-Rail Output, General Purpose Op Amp  Operational amplifiers (op amps) 
TLV171  36V Low-Power RRO General-Purpose Operational Amplifier  Operational amplifiers (op amps) 
TLV171-Q1  Automotive 36V Single-Supply Low-Power Operational Amplifier  Operational amplifiers (op amps) 
TLV172  36-V, Single-Supply, 10-MHz, Rail-to-Rail Output, Operational Amplifier  Operational amplifiers (op amps) 
TLV2186  Low power,  rail-to-rail input and output, 24-V, zero-drift operational amplifier  Operational amplifiers (op amps) 
TLV2211  Single 10V LinCMOS™ RRO uPower operational amplifier  Operational amplifiers (op amps) 
TLV2221  Single LinCMOS™ RRO uPower operational amplifier  Operational amplifiers (op amps) 
TLV2231  Single 10V 2MHz, LinCMOS™ RRO uPower operational amplifier  Operational amplifiers (op amps) 
TLV2241  Single Micropower, 2.5-V, RRIO, Single Supply Amplifier  Operational amplifiers (op amps) 
TLV2361  Single High-Performance, Low-Voltage Operational Amplifier  Operational amplifiers (op amps) 
TLV2371  Single 550-uA/channel, 3MHz, RRIO op amp  Operational amplifiers (op amps) 
TLV2371-Q1  Single automotive 550-uA/channel, 3MHz, RRIO op amp  Operational amplifiers (op amps) 
TLV2381  10-uA/Channel, 160kHz, RRIO Op Amp  Operational amplifiers (op amps) 
TLV2401  Single MicroPower, RRIO Operational Amplifier with wide supply voltage range and high CMRR  Operational amplifiers (op amps) 
TLV2451  Single micropower rail-to-rail input/output op amp  Operational amplifiers (op amps) 
TLV2451A  Single improved offset, micropower rail-to-rail input/output op amp  Operational amplifiers (op amps) 
TLV2461  Single, Low Power, Rail-to-Rail Input/Output Operational Amplifier  Operational amplifiers (op amps) 
TLV2471  Single 2.8MHz, 600uA/ch RRIO op amp  Operational amplifiers (op amps) 
TLV2471-Q1  Single automotive 2.8MHz, 600uA/ch RRIO op amp  Operational amplifiers (op amps) 
TLV2471A  Single 2.8MHz, improved offset, 600uA/ch RRIO op amp  Operational amplifiers (op amps) 
TLV2621  800 uA/ch, 11MHz, RRO, Low Voltage, Single Channel Op Amp  Operational amplifiers (op amps) 
TLV2631  Single 9 MHz, RRO op amp  Operational amplifiers (op amps) 
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps) 
TLV271-Q1  Single automotive 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps) 
TLV2711  Single 10V LinCMOS™ rail-to-rail output, uPower Op Amp  Operational amplifiers (op amps) 
TLV2721  Single LinCMOS™ Rail-To-Rail Very Low-Power Operational Amplifier  Operational amplifiers (op amps) 
TLV2731  Single LinCMOS™ rail-to-rail low-power op amp  Operational amplifiers (op amps) 
TLV2761  Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier  Operational amplifiers (op amps) 
TLV2771  Single 2.7-V High Slew Rate Rail-to-Rail Output Operational Amplifier  Operational amplifiers (op amps) 
TLV2771-Q1  Single automotive 5MHz high-slew-rate rail-to-rail output op amp  Operational amplifiers (op amps) 
TLV2771A  Single 2.7-V High-Slew-Rate Rail-to-Rail Output Operational Amplifier With Shutdown  Operational amplifiers (op amps) 
TLV2781  Single 1.8V RRIO, 8MHz Amplifier  Operational amplifiers (op amps) 
TLV27L1  11-uA/Channel, 160kHz, RR-Out Op Amp  Operational amplifiers (op amps) 
TLV313  Low-Power, RRIO, 750-uV Offset, 1-MHz Operational Amplifier for Cost-Sensitive Systems  Operational amplifiers (op amps) 
TLV313-Q1  Low-Power, Rail-to-Rail In/Out, Op Amp  Operational amplifiers (op amps) 
TLV314  3-MHz, Low-Power, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems  Operational amplifiers (op amps) 
TLV314-Q1  3-MHz, Low-Power, Internal EMI Filter, RRIO, Operational Amplifiers  Operational amplifiers (op amps) 
TLV316  10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems  Operational amplifiers (op amps) 
TLV316-Q1  10-MHz, Rail-to-Rail Input/Output, Low-Voltage, 1.8-V CMOS Operational Amplifier  Operational amplifiers (op amps) 
TLV379  Low-Voltage, 4-μA, Rail-to-Rail I/O Operational Amplifier for Cost-Sensitive Systems  Operational amplifiers (op amps) 
TLV521  350-nA Nanopower, Single, RRIO, CMOS Input, Operational Amplifier for Cost-Sensitive Systems  Operational amplifiers (op amps) 
TLV6001  1-MHz, Low-Power Operational Amplifier for Cost-Sensitive Systems  Operational amplifiers (op amps) 
TLV6001-Q1  Low-Power, RRIO, 1-MHz, Operational Amplifier for Cost-Sensitive Systems  Operational amplifiers (op amps) 
TLV6003  Single ultra-low power (980nA), 16-V precision rail-to-rail input and output operational amplifier  Operational amplifiers (op amps) 
TLV6741  10-MHz, Low-Power, Low Noise, RRO, Operational Amplifier  Operational amplifiers (op amps) 
TLV8541  Single 500-nA RRIO nanopower operational amplifier  Operational amplifiers (op amps) 
TLV8544  Quad 500-nA RRIO nanopower operational amplifier for cost-optimized systems  Operational amplifiers (op amps) 
TLV8801  500-nA nanopower operational amplifier for cost-optimized systems  Operational amplifiers (op amps) 
TLV9001  1-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems  Operational amplifiers (op amps) 
TLV9002-Q1  AEC-Q100, 2-Channel, 1MHz, RRIO, 1.8V to 5.5V operational amplifier for cost-optimized systems  Operational amplifiers (op amps) 
TLV9051  Single 5-MHz, 15-V/µs high slew-rate, RRIO op amp  Operational amplifiers (op amps) 
TLV9054  Quad 5-MHz, 15-V/µs high slew-rate, RRIO op amp  Operational amplifiers (op amps) 
TLV9061  World's Smallest Amp 10MHz, RRIO, 1.8V-5.5V op-amp delivers high performance for challenging systems  Operational amplifiers (op amps) 
TLV9062-Q1  AEC-Q100, 2-channel, 10-MHz, low-noise, RRIO, CMOS operational amplifier for cost-optimized systems  Operational amplifiers (op amps) 
TLV9104  Quad 1MHz, 16-V rail-to-rail input/output, low-offset voltage, low-power op amp  Operational amplifiers (op amps) 
TLV9301  Single 1MHz, 40-V, RRO, MUX-friendly operational amplifier for cost-sensitive systems  Operational amplifiers (op amps) 
TLV9304  Quad 1MHz, 40-V, RRO, MUX-friendly operational amplifier for cost-sensitive systems  Operational amplifiers (op amps) 
TS321-Q1  Automotive Catalog Low-Power Single Operational Amplifier  Operational amplifiers (op amps) 
TSV911  1-channel 8-MHz, low-noise, low offset, RRIO general purpose CMOS op amp  Operational amplifiers (op amps) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles