DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets DLI-3P-DLI41XX (ACTIVE)

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include Optecks Light Animator™ software and ViALUX ALP-4.1 basic API. DLi4130 kits include Light Animator™ software, ALP-4.1 high speed controller suite, upgraded onboard RAM and an FPGA battery.
 
Refer to the ordering links below for a full list of product options.

Features
  • D4100 kits: Use with DLP Discovery Explorer GUI and DLPC410 API
  • Light Animator software supports DLi4120 and DLi 4130 kits - create, manage and manipulate image sequences
  • DLi4120 kits also supports:
    • ALP-4.1 basic API – upload, sequence, control patterns and process commands
    • Up to 300 Hz binary patterns
  • DLi4130 kits also supports:
    • ALP-4.1 high-speed controller suite: set bit depth, triggers, frame rate, pattern display time, and pattern looping and LED parameters
    • Up to 22.7 kHz binary/290 Hz 8-bit grayscale patterns
    • 4GB RAM and FPGA battery for extended pattern storage


Order Now
Part Number Buy from Third Party Status

DLI4100-KIT:
DLP Discovery D4100 Development Kit


Go to Digital Light Innovations
ACTIVE

DLI4120-KIT:
DLi4120 Essentials Development Kits


Go to Digital Light Innovations
ACTIVE

DLI4130-KIT:
DLi4130 High-Speed Development Kits


Go to Digital Light Innovations
ACTIVE

TI Devices (7)

Part Number Name Product Family
DLP7000  DLP® 0.7 XGA 2xLVDS Type-A DMD  Advanced light control 
DLP7000UV  DLP® 0.7XGA 2xLVDS UV Type-A DMD  Advanced light control 
DLP9500  DLP® 0.95 1080p 2xLVDS Type-A DMD  Advanced light control 
DLP9500UV  DLP® 0.95 1080p 2xLVDS UV Type-A DMD  Advanced light control 
DLPA200  DMD Micromirror Driver  Advanced light control 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light control 
DLPR410  PROM for Discovery 4100 chipset  Advanced light control 

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DLP7000UV Download -
DLP9500UV Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (3)
Title Type Size (KB) Date
PDF 180 04 Dec 2018
PDF 135 03 Dec 2018
PDF 2572 28 Nov 2018
Related Tools & Software

Design Kits & Evaluation Modules  ( 6 )

Name Part Number Tool Type
DLP Discovery 4100 Development Platform  DLPD4X00KIT  Development Kits 
DLP7000 DMD evaluation board  DLPLCR70EVM  Evaluation Modules & Boards 
DLP7000UV DMD evaluation board  DLPLCR70UVEVM  Evaluation Modules & Boards 
DLP9500 DMD evaluation board  DLPLCR95EVM  Evaluation Modules & Boards 
DLP9500UV DMD evaluation board  DLPLCR95UVEVM  Evaluation Modules & Boards 
DLPLCRC410 Evaluation Module  DLPLCRC410EVM  Evaluation Modules & Boards 

Software (2)


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.