DLi6500 1080p Development Kit for DLP6500 DLI-3P-DLI6500 (ACTIVE)

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

The DLi6500 development kit includes the DLPC900 digital controller and supports two .65” 1080p resolution DMDs, either the DLP6500FYE or the DLP6500FLQ. At the heart of the DLi6500 development kit is the DLPC900 digital controller. The DLPC900 allows for high-speed binary pattern rates up to 9.5 kHz, 8-bit grayscale patterns up to 250 Hz and grayscale video at 60 Hz. The kit and its compatible software allow designers maximum pixel control and flexibility to create and sequence light patterns, making these kits ideal for use with industrial, medical and scientific applications.

  • Compatible with DLP® LightCrafter™ 6500/9000 GUI and DLPC900 API
  • LED and fiber optics bundles also available
Learn more about DLi at https://www.dlinnovations.com.


Order Now
Part Number Buy from Third Party Status

DLI6500A-DK:
DLP6500FLQ .65” 1080p Type-A DMD DLPC900 Digital Controller


Go to Digital Light Innovations
ACTIVE

DLI6500S-DK:
DMD/Chipset DLP6500FYE .65” 1080p Type-S DMD DLPC900 Digital Controller


Go to Digital Light Innovations
ACTIVE

TI Devices (3)

Part Number Name Product Family
DLP6500FLQ  DLP® 0.65 1080p Type A DMD  Advanced light control 
DLP6500FYE  DLP® 0.65 1080p s600 DMD  Advanced light control 
DLPC900  Digital Controller for DLP6500 DMD and DLP9000 DMD  Advanced light control 

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 7735 05 Mar 2019
PDF 3695 28 Apr 2016
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
DLP® LightCrafter™ 6500 Evaluation Module  DLPLCR6500EVM  Evaluation Modules & Boards 

Software (3)

Name Part Number Software Type
DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle  DLPC900REF-SW  Application Software & Frameworks 
DLPC900 Configuration and Support Firmware  DLPR900  Application Software & Frameworks 
DLP® Advanced Light Control SDK for LightCrafter™ series controllers  DLP-ALC-LIGHTCRAFTER-SDK  Software Development Kits (SDK) 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.