DLP® Advanced Light Control SDK for LightCrafter™ series controllers
DLP-ALC-LIGHTCRAFTER-SDK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   OS  

DLP-ALC-LIGHTCRAFTER-SDK-WIN:
Windows SDK for the DLPC900 DMD controller



ACTIVE v2.0   12-Apr-2016   Windows  
Key Document
Download - PDF Icon

Description

This DLP® Software Development Kit (SDK) supports the DLPC900 controller used in multiple DLP Advanced Light Control LightCrafter™ series evaluation modules. The SDK provides APIs to integrate DLP technology with cameras to create 3D machine vision or 3D printer solutions for a variety of industrial, medical, and display applications. Active support for the DLPC300 and DLPC350 controllers is no longer provided.

Features
  • Integrated APIs and drivers to support the DLPC900 DMD controller
  • Camera support for synchronized captures
  • Calibration routines for cameras and the LightCrafter 6500
  • Gray code and Hybrid Three Phase Shifting structured light algorithms
  • Disparity map, depth map, and point cloud generation
  • Full access to application and source code to customize functionality

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 3695 28 Apr 2016

Hardware development (1)

Name Part Number Tool Type
DLP® LightCrafter™ 6500 Evaluation Module  DLPLCR6500EVM  Evaluation boards 

Reference Designs (1)

Name Part Number Tool Type
High Resolution 3D Scanner for Factory Automation using DLP® Technology  TIDA-00362  Reference design 

TI Devices (3)

Part Number Name Product Family
DLP6500FLQ  DLP® 0.65 1080p Type A DMD  Advanced light-control chipsets 
DLP6500FYE  DLP® 0.65 1080p s600 DMD  Advanced light-control chipsets 
DLPC900  Digital Controller for DLP6500 DMD and DLP9000 DMD  Advanced light-control chipsets 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles