DLP® 2010 Light Control Evaluation Module
DLP2010EVM-LC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DLP® 2010 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications, supporting two configurable input triggers and one configurable output trigger to allow convenient synchronization with cameras, sensors, or other peripheral devices. The EVM features a DLP2010 (.2 WVGA) digital micromirror device (DMD), a DLPC3470 display and light controller and a DLPA2005 PMIC/LED driver. It comes equipped with a production ready optical engine that fits well the applications where ultra-mobile, ultra-low power and compact size are desired.

Features
  • DLP2010, DLP .2 WVGA DMD
  • DLPC3470, Digital Controller for the DLP2010 DMD 
  • DLPA2005, PMIC/LED Driver for the DLP2010 DMD and DLPC3470 controller 
  • Production ready RGB LED optical engine from Asia Optical 
  • DLP2010, DLPC3470 Configuration and Support Firmware

What's Included

  • DLP2010, DLP .2 WVGA DMD
  • DLPC3470, Light Control Controller for the DLP2010 DMD
  • DLPA2005, PMIC/LED Driver for the DLP2010 DMD and DLPC3470 controller
  • Production ready RGB LED optical engine from Eprotech
  • 1 HDMI cable
  • 1 USB cable
  • DLP2010, DLPC3470 Configuration and Support Firmware
  • Power supply sold separately. Click here to order power supply.

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Buy from Authorized Distributor Status Current Version   Version Date  

DLP2010EVM-LC-FW:
DLP 2010 Light Control Firmware

Free



Not Available ACTIVE v7.3.1   30-Apr-2019  

DLP2010EVM-LC:
DLP® 2010 Light Control Evaluation Module

$549.00(USD)


Pricing may vary.



ACTIVE    

DLPX010EVM-LC-MSP430-SW :
DLPx010EVM-LC MSP430 HDMI Sample Code

Free



Not Available ACTIVE v1.8   07-Jun-2018  

DLPDLC-GUI :
DLP® Display and Light Control EVM GUI Installer

Free



Not Available ACTIVE v2.2.0.5   20-Nov-2019  

DLP-PICO-DLPC34XX-API :
DLP® Pico™ API for the DLPC34XX controllers

Free



Not Available ACTIVE V1.4.0   10-JAN-2020  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 3650 24 Sep 2019
PDF 3175 30 Dec 2018
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Reference Designs  ( 1 )

TI Devices (3)

Part Number Name Product Family
DLP2010  DLP® 0.2 WVGA DMD  Display & projection 
DLPA2005  PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMD  Display & projection 
DLPC3470  DLP® Display and Light Controller for DLP2010 (0.2 WVGA) DMD  Advanced light control 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles